Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aluminum Tanks/Reservoirs (tank only)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > Reservoirs & Accessories > Aluminum Tanks/Reservoirs (tank only) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aluminum Tanks/Reservoirs (tank only)

For CAD models and more information, click Directly on the part number below.

Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)





 DOWNLOADS 

Hydraulic Tank/Reservoir and Accessories Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 51 - 59 of 59 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Description 

Height

Width

Tank Effective Volume

Length

Surface Area w/ Tank Lid

UPC Number

CAD

84527102811 LID-11 GAL-KIT-STEEL N/A N/A N/A N/A N/A 0845271028113 N/A
84527102817 LID-17 GAL-KIT-STEEL N/A N/A N/A N/A N/A 0845271028175 N/A
84527102002 TANK-1.6 GAL-AL-NO PLUG 7.080 in 8.660 in 1.60 gal
6.00
L
10.240 in
260.10
mm
2.70 ft²
0.25
0845271020025 N/A
84527102003 TANK-2.6 GAL-AL-NO PLUG 8.470 in 9.450 in 2.60 gal
10.00
L
12.200 in
309.88
mm
3.80 ft²
0.35
0845271020032 N/A
84527102005 TANK-4.5 GAL-AL-NO PLUG 9.650 in 11.340 in 4.50 gal
17.00
L
14.410 in
366.01
mm
5.40 ft²
0.50
0845271020056 N/A
84527102007 TANK-7.1 GAL-AL-NO PLUG 11.220 in 13.390 in 7.10 gal
27.00
L
19.290 in
489.97
mm
8.10 ft²
0.75
0845271020071 N/A
84527102011 TANK-11 GAL-AL-NO PLUG 12.400 in 16.340 in 11.00 gal
40.00
L
20.280 in
515.11
mm
10.80 ft²
1.00
0845271020117 N/A
84527102017 TANK-17 GAL-AL-NO PLUG 14.370 in 18.310 in 17.00 gal
63.00
L
23.820 in
605.03
mm
14.00 ft²
1.30
0845271020179 N/A
84527102104 TANK-32 GAL-AL-W/PLUG N/A N/A 32.00 gal N/A N/A 0845271021046 N/A
  Results 51 - 59 of 59 1 2 3 
<