Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aluminum Tanks/Reservoirs (tank only)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > Reservoirs & Accessories > Aluminum Tanks/Reservoirs (tank only) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aluminum Tanks/Reservoirs (tank only)

For CAD models and more information, click Directly on the part number below.

Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)





 DOWNLOADS 

Hydraulic Tank/Reservoir and Accessories Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 25 of 59 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Description 

Height

Width

Tank Effective Volume

Length

Surface Area w/ Tank Lid

UPC Number

CAD

84527102102 TANK-1.6 GAL-AL-W/PLUG 7.080 in 8.660 in 1.60 gal
6.00
L
10.240 in
260.10
mm
2.70 ft²
0.25
2102
84527102103 TANK-2.6 GAL-AL-W/PLUG 8.470 in 9.450 in 2.60 gal
10.00
L
12.200 in
309.88
mm
3.80 ft²
0.35
2103 N/A
84527102105 TANK-4.5 GAL-AL-W/PLUG 9.650 in 11.340 in 4.50 gal
17.00
L
14.410 in
366.01
mm
5.40 ft²
0.50
2105 N/A
84527102107 TANK-7.1 GAL-AL-W/PLUG 11.220 in 13.390 in 7.10 gal
27.00
L
19.290 in
489.97
mm
8.10 ft²
0.75
2107 N/A
84527102111 TANK-11 GAL-AL-W/PLUG 12.400 in 16.340 in 11.00 gal
40.00
L
20.280 in
515.11
mm
10.80 ft²
1.00
2111 N/A
84527102117 TANK-17 GAL-AL-W/PLUG 14.370 in 18.310 in 17.00 gal
63.00
L
23.820 in
605.03
mm
14.00 ft²
1.30
2117 N/A
84527101000 DRAIN PLUG-G 3/8 N/A N/A N/A N/A N/A 0845271010002 N/A
84527101001 DRAIN PLUG-G 1/2 N/A N/A N/A N/A N/A 0845271010019 N/A
84527101101 RD250-4-GASKET-BUNA-N N/A N/A N/A N/A N/A 0845271011016 N/A
84527101102 RD350-V-324-4/6-GASKET-BUNA-N N/A N/A N/A N/A N/A 0845271011023 N/A
84527101103 RD475-V-449-6-GASKET-BUNA-N N/A N/A N/A N/A N/A 0845271011031 N/A
84527101104 RD250-4-GASKET-VITON N/A N/A N/A N/A N/A 0845271011047 N/A
84527101105 RD350-V-324-4/6-GASKET-VITON N/A N/A N/A N/A N/A 0845271011054 N/A
84527101106 RD475-V-449-6-GASKET-VITON N/A N/A N/A N/A N/A 0845271011061 N/A
84527101113 RD560-GASKET-BUNA-N N/A N/A N/A N/A N/A 0845271011139 N/A
84527101115 RD720-GASKET-BUNA-N N/A N/A N/A N/A N/A 0845271011153 N/A
84527101119 O-RING COVER-RD345-NBR N/A N/A N/A N/A N/A 0845271011191 N/A
84527101120 O-RING COVER-RD235-NBR N/A N/A N/A N/A N/A 0845271011207 N/A
84527101123 RD250-4-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A 0845271011238 N/A
84527101124 RD250-4-COVER W/GASKET-VITON N/A N/A N/A N/A N/A 0845271011245 N/A
84527101125 RD350-V-324-6-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A 0845271011252 N/A
84527101126 RD350-V-324-6-COVER W/GASKET-VITON N/A N/A N/A N/A N/A 0845271011269 N/A
84527101127 RD475-V-449-6-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A 0845271011276 N/A
84527101128 RD475-V-449-6-COVER W/GASKET-VITON N/A N/A N/A N/A N/A 0845271011283 N/A
84527101129 RD560-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A 0845271011291 N/A
  Results 1 - 25 of 59 1 2 3 
<