All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Hydraulic Parts Catalog
>
Reservoirs & Accessories
>
Aluminum Tanks/Reservoirs (tank only)
>
View Items
Aluminum Tanks/Reservoirs (tank only)
Check up to five results to perform an action.
larger image
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Hydraulic Tank/Reservoir and Accessories Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 25 of 59
1
2
3
Part Number
Description
Height
Width
Tank Effective Volume
Length
Surface Area w/ Tank Lid
UPC Number
CAD
84527102102
TANK-1.6 GAL-AL-W/PLUG
7.080
in
8.660
in
1.60
gal
6.00
L
10.240
in
260.10
mm
2.70
ft²
0.25
m²
2102
84527102103
TANK-2.6 GAL-AL-W/PLUG
8.470
in
9.450
in
2.60
gal
10.00
L
12.200
in
309.88
mm
3.80
ft²
0.35
m²
2103
N/A
84527102105
TANK-4.5 GAL-AL-W/PLUG
9.650
in
11.340
in
4.50
gal
17.00
L
14.410
in
366.01
mm
5.40
ft²
0.50
m²
2105
N/A
84527102107
TANK-7.1 GAL-AL-W/PLUG
11.220
in
13.390
in
7.10
gal
27.00
L
19.290
in
489.97
mm
8.10
ft²
0.75
m²
2107
N/A
84527102111
TANK-11 GAL-AL-W/PLUG
12.400
in
16.340
in
11.00
gal
40.00
L
20.280
in
515.11
mm
10.80
ft²
1.00
m²
2111
N/A
84527102117
TANK-17 GAL-AL-W/PLUG
14.370
in
18.310
in
17.00
gal
63.00
L
23.820
in
605.03
mm
14.00
ft²
1.30
m²
2117
N/A
84527101000
DRAIN PLUG-G 3/8
N/A
N/A
N/A
N/A
N/A
0845271010002
N/A
84527101001
DRAIN PLUG-G 1/2
N/A
N/A
N/A
N/A
N/A
0845271010019
N/A
84527101101
RD250-4-GASKET-BUNA-N
N/A
N/A
N/A
N/A
N/A
0845271011016
N/A
84527101102
RD350-V-324-4/6-GASKET-BUNA-N
N/A
N/A
N/A
N/A
N/A
0845271011023
N/A
84527101103
RD475-V-449-6-GASKET-BUNA-N
N/A
N/A
N/A
N/A
N/A
0845271011031
N/A
84527101104
RD250-4-GASKET-VITON
N/A
N/A
N/A
N/A
N/A
0845271011047
N/A
84527101105
RD350-V-324-4/6-GASKET-VITON
N/A
N/A
N/A
N/A
N/A
0845271011054
N/A
84527101106
RD475-V-449-6-GASKET-VITON
N/A
N/A
N/A
N/A
N/A
0845271011061
N/A
84527101113
RD560-GASKET-BUNA-N
N/A
N/A
N/A
N/A
N/A
0845271011139
N/A
84527101115
RD720-GASKET-BUNA-N
N/A
N/A
N/A
N/A
N/A
0845271011153
N/A
84527101119
O-RING COVER-RD345-NBR
N/A
N/A
N/A
N/A
N/A
0845271011191
N/A
84527101120
O-RING COVER-RD235-NBR
N/A
N/A
N/A
N/A
N/A
0845271011207
N/A
84527101123
RD250-4-COVER W/GASKET-BUNA-N
N/A
N/A
N/A
N/A
N/A
0845271011238
N/A
84527101124
RD250-4-COVER W/GASKET-VITON
N/A
N/A
N/A
N/A
N/A
0845271011245
N/A
84527101125
RD350-V-324-6-COVER W/GASKET-BUNA-N
N/A
N/A
N/A
N/A
N/A
0845271011252
N/A
84527101126
RD350-V-324-6-COVER W/GASKET-VITON
N/A
N/A
N/A
N/A
N/A
0845271011269
N/A
84527101127
RD475-V-449-6-COVER W/GASKET-BUNA-N
N/A
N/A
N/A
N/A
N/A
0845271011276
N/A
84527101128
RD475-V-449-6-COVER W/GASKET-VITON
N/A
N/A
N/A
N/A
N/A
0845271011283
N/A
84527101129
RD560-COVER W/GASKET-BUNA-N
N/A
N/A
N/A
N/A
N/A
0845271011291
N/A
Results 1 - 25 of 59
1
2
3