Part Number |
Item Name |
Description |
Thread G |
Weight |
Dimension B |
Dimension C |
Type |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 84527101701 | N/A Oil Level Gauge | Description N/A OIL LEVEL GAUGE-3"-SF1 | Thread G N/A M12 | Weight N/A 0.48 lb | Dimension B N/A 1.260 in32.00 mm | Dimension C N/A 4.25 in108.00 mm | Type N/A SF1 |
Add To Cart
Request Quote |
| 84527101703 | N/A Oil Level Gauge | Description N/A OIL LEVEL GAUGE-5"-SF2 | Thread G N/A M12 | Weight N/A 0.58 lb | Dimension B N/A 2.990 in76.00 mm | Dimension C N/A 6.260 in159.00 mm | Type N/A SF2 |
Add To Cart
Request Quote |
| 84527101702 | N/A Oil Level Gauge w/ Thermometer | Description N/A OIL LEVEL GAUGE-3"-SF1-T-W/THERM | Thread G N/A M12 | Weight N/A 0.49 lb | Dimension B N/A 1.260 in32.00 mm | Dimension C N/A 4.25 in108.00 mm | Type N/A SF1 T |
Add To Cart
Request Quote |
| 84527101704 | N/A Oil Level Gauge w/ Thermometer | Description N/A OIL LEVEL GAUGE-5"-SF2-T-W/THERM | Thread G N/A M12 | Weight N/A 0.56 lb | Dimension B N/A 2.990 in76.00 mm | Dimension C N/A 6.260 in159.00 mm | Type N/A SF2 T |
Add To Cart
Request Quote |
| 84527101705 | N/A Oil Level Gauge w/ Thermometer | Description N/A OIL LEVEL GAUGE-10"-SF3-T-W/THERM | Thread G N/A M12 | Weight N/A 0.83 lb | Dimension B N/A 7.990 in203.00 mm | Dimension C N/A 11.260 in286.00 mm | Type N/A SF3 T |
Add To Cart
Request Quote |
| 84527105044 | N/A Level Gauges | Description N/A LV/E1-127-M12-OIL LVL INDCTR | Thread G N/A M12 | Weight N/A 0.22 lb | Dimension B N/A | Dimension C N/A | Type N/A |
Add To Cart
Request Quote |
| 84527105045 | N/A Level Gauges | Description N/A LV/E1-254-M12-OIL LVL INDCTR | Thread G N/A M12 | Weight N/A 0.66 lb | Dimension B N/A | Dimension C N/A | Type N/A |
Add To Cart
Request Quote |
| 84527105046 | N/A Level Gauges | Description N/A LV/E2-127-M12-OIL LVL INDCTR | Thread G N/A M12 | Weight N/A 4.4 lb | Dimension B N/A | Dimension C N/A | Type N/A |
Add To Cart
Request Quote |
| 84527105047 | N/A Level Gauges | Description N/A LV/E2-254-M12-OIL LVL INDCTR | Thread G N/A M12 | Weight N/A 4.4 lb | Dimension B N/A | Dimension C N/A | Type N/A |
Add To Cart
Request Quote |