Part Number |
Item Name |
Description |
Inside Diameter B |
Weight |
Outside Diameter C |
Thread G |
Dimension E |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 84527101711 | N/A Oil Level Sight | Description N/A OIL LEVEL SIGHT-A18 | Inside Diameter B N/A 0.350 in9.00 mm | Weight N/A 0.21 lb | Outside Diameter C N/A 0.790 in20.00 mm | Thread G N/A G 1/4 | Dimension E N/A 0.630 in16.00 mm |
Add To Cart
Request Quote |
| 84527101712 | N/A Oil Level Sight | Description N/A OIL LEVEL SIGHT-KL33 | Inside Diameter B N/A 0.910 in23.00 mm | Weight N/A 0.40 lb | Outside Diameter C N/A 1.650 in42.00 mm | Thread G N/A G 1 | Dimension E N/A 0.940 in24.00 mm |
Add To Cart
Request Quote |
| 84527101713 | N/A Oil Level Sight w/ Nut | Description N/A OIL LEVEL SIGHT-KL13 | Inside Diameter B N/A 0.710 in18.00 mm | Weight N/A 0.07 lb | Outside Diameter C N/A 1.380 in35.00 mm | Thread G N/A G 3/4 | Dimension E N/A 0.670 in17.00 mm |
Add To Cart
Request Quote |