LID SEAL-1.6 GAL-KIT-STEEL
N/A
LID SEAL-1.6 GAL-KIT-STEEL
N/A
0.500 in
N/A
8.660 in
N/A
1.60 gal
N/A
10.240 in 260.10 mm
N/A
2202
LID SEAL-2.6 GAL-KIT-STEEL
N/A
LID SEAL-2.6 GAL-KIT-STEEL
N/A
0.500 in
N/A
9.450 in
N/A
2.60 gal
N/A
12.200 in 309.88 mm
N/A
2203
LID SEAL-4.5 GAL-KIT-STEEL
N/A
LID SEAL-4.5 GAL-KIT-STEEL
N/A
0.500 in
N/A
11.340 in
N/A
4.50 gal
N/A
14.410 in 366.01 mm
N/A
2205
LID SEAL-7.1 GAL-KIT-STEEL
N/A
LID SEAL-7.1 GAL-KIT-STEEL
N/A
0.625 in
N/A
13.390 in
N/A
7.10 gal
N/A
19.290 in 489.97 mm
N/A
2207
LID SEAL-11 GAL-KIT-STEEL
N/A
LID SEAL-11 GAL-KIT-STEEL
N/A
0.625 in
N/A
16.340 in
N/A
11.00 gal
N/A
20.280 in 515.11 mm
N/A
2211
LID SEAL-17 GAL-KIT-STEEL
N/A
LID SEAL-17 GAL-KIT-STEEL
N/A
0.625 in
N/A
18.310 in
N/A
17.00 gal
N/A
23.820 in 605.03 mm
N/A
2217
LID SEAL-32 GAL-KIT-STEEL
N/A
Lid Seal Kits (seal and seal fasteners)
N/A
N/A
N/A
32.00 gal
N/A
N/A
0845271022043
LID SEAL-32 GAL-KIT-ALUM
N/A
Lid Seal Kits (seal and seal fasteners)
N/A
N/A
N/A
32.00 gal
N/A
N/A
0845271022067
LID SEAL-1.6 GAL-KIT-ALUM
N/A
LID SEAL-1.6 GAL-KIT-ALUM
N/A
0.500 in
N/A
8.660 in
N/A
1.60 gal
N/A
10.240 in 260.10 mm
N/A
0845271022227
LID SEAL-2.6 GAL-KIT-ALUM
N/A
LID SEAL-2.6 GAL-KIT-ALUM
N/A
0.500 in
N/A
9.450 in
N/A
2.60 gal
N/A
12.200 in 309.88 mm
N/A
0845271022234
LID SEAL-4.5 GAL-KIT-ALUM
N/A
LID SEAL-4.5 GAL-KIT-ALUM
N/A
0.500 in
N/A
11.340 in
N/A
4.50 gal
N/A
14.410 in 366.01 mm
N/A
0845271022258
LID SEAL-7.1 GAL-KIT-ALUM
N/A
LID SEAL-7.1 GAL-KIT-ALUM
N/A
0.625 in
N/A
13.390 in
N/A
7.10 gal
N/A
19.290 in 489.97 mm
N/A
0845271022272
LID SEAL-11 GAL-KIT-ALUM
N/A
LID SEAL-11 GAL-KIT-ALUM
N/A
0.625 in
N/A
16.340 in
N/A
11.00 gal
N/A
20.280 in 515.11 mm
N/A
0845271022289
LID SEAL-17 GAL-KIT-ALUM
N/A
LID SEAL-17 GAL-KIT-ALUM
N/A
0.625 in
N/A
18.310 in
N/A
17.00 gal
N/A
23.820 in 605.03 mm
N/A
0845271022296