Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Length (in)

Length (mm)

Part Number

Item Name

Height

Width

Reservoir Capacity

Length

UPC Number

TANK-1.6 GAL-LID-STEEL N/A TANK-1.6 GAL-LID-STEEL N/A 0.160 in N/A 8.660 in N/A 1.60 gal N/A 10.240 in260.10 mm N/A 1412
TANK-2.6 GAL-LID-STEEL N/A TANK-2.6 GAL-LID-STEEL N/A 0.160 in N/A 9.530 in N/A 2.60 gal N/A 12.280 in311.91 mm N/A 1413
TANK-4.5 GAL-LID-STEEL N/A TANK-4.5 GAL-LID-STEEL N/A 0.160 in N/A 11.460 in N/A 4.50 gal N/A 14.530 in369.06 mm N/A 1415
TANK-7.1 GAL-LID-STEEL N/A TANK-7.1 GAL-LID-STEEL N/A 0.200 in N/A 13.430 in N/A 7.10 gal N/A 19.330 in490.98 mm N/A 1427
TANK-11 GAL-LID-STEEL N/A TANK-11 GAL-LID-STEEL N/A 0.200 in N/A 16.690 in N/A 11.00 gal N/A 20.670 in525.02 mm N/A 1431
TANK-17 GAL-LID-STEEL N/A TANK-17 GAL-LID-STEEL N/A 0.200 in N/A 18.660 in N/A 17.00 gal N/A 24.210 in614.93 mm N/A 1437
TANK-32 GAL-LID-AL N/A TANK-32 GAL-LID-AL N/A N/A N/A N/A N/A
TANK-1.6 GAL-LID-AL N/A TANK-1.6 GAL-LID-AL N/A 0.160 in N/A 8.660 in N/A 1.60 gal N/A 10.240 in260.10 mm N/A 1412
TANK-2.6 GAL-LID-AL N/A TANK-2.6 GAL-LID-AL N/A 0.160 in N/A 9.530 in N/A 2.60 gal N/A 12.280 in311.91 mm N/A 1413
TANK-4.5 GAL-LID-AL N/A TANK-4.5 GAL-LID-AL N/A 0.160 in N/A 11.460 in N/A 4.50 gal N/A 14.530 in369.06 mm N/A 1415
TANK-7.1 GAL-LID-AL N/A TANK-7.1 GAL-LID-AL N/A 0.200 in N/A 13.430 in N/A 7.10 gal N/A 19.330 in490.98 mm N/A 1427
TANK-11 GAL-LID-AL N/A TANK-11 GAL-LID-AL N/A 0.200 in N/A 16.690 in N/A 11.00 gal N/A 20.670 in525.02 mm N/A 1431
TANK-17 GAL-LID-AL N/A TANK-17 GAL-LID-AL N/A 0.200 in N/A 18.660 in N/A 17.00 gal N/A 24.210 in614.93 mm N/A 1437
TANK-32 GAL-LID-STEEL N/A TANK-32 GAL-LID-STEEL N/A N/A N/A N/A N/A
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1