Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars > Rigid Sleeve Couplings > Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.





 DOWNLOADS 

Specialty Products Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 8 of 8 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Bolt Size (Dimension T)

Keyway Size 

Outside Diameter

Overall Length

Dimension SL

68514414330 SC500-CP-1/2-1/8X1/16KW 1/2 in 1/4-20 x 3/16 1/8 x 1/16 in 1.000 in 1.500 in 0.380 in
9.65
mm
68514414332 SC625-CP-5/8-3/16X3/32KW 5/8 in 5/16-18 x 1/4 3/16 x 3/32 in 1.250 in 2.000 in 0.500 in
12.70
mm
68514414335 SC750-CP-3/4-3/16X3/32KW 3/4 in 5/16-18 x 5/16 3/16 x 3/32 in 1.500 in 2.000 in 0.500 in
12.70
mm
68514414338 SC875-CP-7/8-3/16X3/32KW 7/8 in 5/16-18 x 5/16 3/16 x 3/32 in 1.75 in 2.000 in 0.500 in
12.70
mm
68514414343 SC1000-CP-1"-1/4X1/8KW 1 in 3/8-16 x 3/8 1/4 x 1/8 in 2.000 in 3.000 in 0.750 in
19.05
mm
68514414346 SC1125-CP-1-1/8-1/4X1/8KW 1 1/8 in 3/8-16 x 3/8 1/4 x 1/8 in 2.120 in 3.000 in 0.750 in
19.05
mm
68514414349 SC1250-CP-1-1/4-1/4X1/8KW 1 1/4 in 3/8-16 x 3/8 1/4 x 1/8 in 2.250 in 4.00 in 1.000 in
25.40
mm
68514414352 SC1375-CP-1-3/8-5/16X5/32KW 1 3/8 in 3/8-16 x 3/8 5/16 x 5/32 in 2.500 in 4.500 in 1.000 in
25.40
mm
  Results 1 - 8 of 8 1 
<