All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
>
Rigid Sleeve Couplings
>
Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores
>
View Items
Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Specialty Products Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 8 of 8
1
Part Number
Description
Bore Size
Bolt Size (Dimension T)
Keyway Size
Outside Diameter
Overall Length
Dimension SL
68514414330
SC500-CP-1/2-1/8X1/16KW
1/2
in
1/4-20 x 3/16
1/8 x 1/16
in
1.000
in
1.500
in
0.380
in
9.65
mm
68514414332
SC625-CP-5/8-3/16X3/32KW
5/8
in
5/16-18 x 1/4
3/16 x 3/32
in
1.250
in
2.000
in
0.500
in
12.70
mm
68514414335
SC750-CP-3/4-3/16X3/32KW
3/4
in
5/16-18 x 5/16
3/16 x 3/32
in
1.500
in
2.000
in
0.500
in
12.70
mm
68514414338
SC875-CP-7/8-3/16X3/32KW
7/8
in
5/16-18 x 5/16
3/16 x 3/32
in
1.75
in
2.000
in
0.500
in
12.70
mm
68514414343
SC1000-CP-1"-1/4X1/8KW
1
in
3/8-16 x 3/8
1/4 x 1/8
in
2.000
in
3.000
in
0.750
in
19.05
mm
68514414346
SC1125-CP-1-1/8-1/4X1/8KW
1 1/8
in
3/8-16 x 3/8
1/4 x 1/8
in
2.120
in
3.000
in
0.750
in
19.05
mm
68514414349
SC1250-CP-1-1/4-1/4X1/8KW
1 1/4
in
3/8-16 x 3/8
1/4 x 1/8
in
2.250
in
4.00
in
1.000
in
25.40
mm
68514414352
SC1375-CP-1-3/8-5/16X5/32KW
1 3/8
in
3/8-16 x 3/8
5/16 x 5/32
in
2.500
in
4.500
in
1.000
in
25.40
mm
Results 1 - 8 of 8
1