Part Number |
Description |
Bore Size |
Bolt Size (Dimension T) |
Keyway Size |
Outside Diameter |
Overall Length |
Dimension SL |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514414330 | Description N/A SC500-CP-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Bolt Size (Dimension T) N/A 1/4-20 x 3/16 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 1.000 in | Overall Length N/A 1.500 in | Dimension SL N/A 0.380 in9.65 mm |
Add To Cart
Request Quote |
| 68514414332 | Description N/A SC625-CP-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Bolt Size (Dimension T) N/A 5/16-18 x 1/4 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.250 in | Overall Length N/A 2.000 in | Dimension SL N/A 0.500 in12.70 mm |
Add To Cart
Request Quote |
| 68514414335 | Description N/A SC750-CP-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Bolt Size (Dimension T) N/A 5/16-18 x 5/16 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.500 in | Overall Length N/A 2.000 in | Dimension SL N/A 0.500 in12.70 mm |
Add To Cart
Request Quote |
| 68514414338 | Description N/A SC875-CP-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Bolt Size (Dimension T) N/A 5/16-18 x 5/16 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.75 in | Overall Length N/A 2.000 in | Dimension SL N/A 0.500 in12.70 mm |
Add To Cart
Request Quote |
| 68514414343 | Description N/A SC1000-CP-1"-1/4X1/8KW | Bore Size N/A 1 in | Bolt Size (Dimension T) N/A 3/8-16 x 3/8 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.000 in | Overall Length N/A 3.000 in | Dimension SL N/A 0.750 in19.05 mm |
Add To Cart
Request Quote |
| 68514414346 | Description N/A SC1125-CP-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Bolt Size (Dimension T) N/A 3/8-16 x 3/8 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.120 in | Overall Length N/A 3.000 in | Dimension SL N/A 0.750 in19.05 mm |
Add To Cart
Request Quote |
| 68514414349 | Description N/A SC1250-CP-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Bolt Size (Dimension T) N/A 3/8-16 x 3/8 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.250 in | Overall Length N/A 4.00 in | Dimension SL N/A 1.000 in25.40 mm |
Add To Cart
Request Quote |
| 68514414352 | Description N/A SC1375-CP-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Bolt Size (Dimension T) N/A 3/8-16 x 3/8 | Keyway Size N/A 5/16 x 5/32 in | Outside Diameter N/A 2.500 in | Overall Length N/A 4.500 in | Dimension SL N/A 1.000 in25.40 mm |
Add To Cart
Request Quote |