All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars > Rigid Sleeve Couplings > Rigid Sleeve Couplings without Keyway - Inch (Imperial) Bores > View Items  

Rigid Sleeve Couplings without Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.


    Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Specialty Products Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 3 of 3 1 

Part Number

Description 

Bore Size 

Bolt Size (Dimension T)

Keyway Size

Outside Diameter

Overall Length

Dimension SL

68514414322 SC250-CP-1/4-NKW 1/4 in 8-32 x 1/8 No Keyway 0.500 in 0.750 in 0.190 in
4.83
mm
68514414324 SC312-CP-5/16-NKW 5/16 in 8-32 x 1/8 No Keyway 0.620 in 1 in 0.250 in
6.35
mm
68514414326 SC375-CP-3/8-NKW 3/8 in 10-24 x 3/16 No Keyway 0.750 in 1 in 0.250 in
6.35
mm
  Results 1 - 3 of 3 1