Part Number |
Description |
Bore Size |
Bolt Size (Dimension T) |
Keyway Size |
Outside Diameter |
Overall Length |
Dimension SL |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514414322 | Description N/A SC250-CP-1/4-NKW | Bore Size N/A 1/4 in | Bolt Size (Dimension T) N/A 8-32 x 1/8 | Keyway Size N/A No Keyway | Outside Diameter N/A 0.500 in | Overall Length N/A 0.750 in | Dimension SL N/A 0.190 in4.83 mm |
Add To Cart
Request Quote |
|
| 68514414324 | Description N/A SC312-CP-5/16-NKW | Bore Size N/A 5/16 in | Bolt Size (Dimension T) N/A 8-32 x 1/8 | Keyway Size N/A No Keyway | Outside Diameter N/A 0.620 in | Overall Length N/A 1 in | Dimension SL N/A 0.250 in6.35 mm |
Add To Cart
Request Quote |
|
| 68514414326 | Description N/A SC375-CP-3/8-NKW | Bore Size N/A 3/8 in | Bolt Size (Dimension T) N/A 10-24 x 3/16 | Keyway Size N/A No Keyway | Outside Diameter N/A 0.750 in | Overall Length N/A 1 in | Dimension SL N/A 0.250 in6.35 mm |
Add To Cart
Request Quote |