All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Anti-Vibration Mountings > RunRight® Anti-Vibration Mounting - Type RAV D > View Items  

RunRight® Anti-Vibration Mounting - Type RAV D

Check up to five results to perform an action.


RunRight® RAV D Anti-Vibration mounts are designed for applications requiring the absorption of low and medium frequency vibrations. They are used to absorb tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. The RAV D are manufactured with cast iron housings, aluminum inner squares and have steel brackets. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: RunRight Type RAV D mounts are to be used where the machine frequency is GREATER THAN the Type RAV D mount natural frequency.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 8 of 8 1 

Part Number

Description 

G Load Range

Width (Dim N)

Unloaded Height (Dim A)

Mount Natural Frequency (G Min to G Max)

68514425214 RAV-D-15-ANTI VIBE MOUNT 45 to 123 lb
200 to 550
N
2.3 in 2.12 in 8.2-5.8 Hz
68514425215 RAV-D-18-ANTI VIBE MOUNT 100 to 280 lb
450 to 1250
N
2.71 in 2.55 in 7.5-5.0 Hz
68514425216 RAV-D-27-ANTI VIBE MOUNT 157 to 449 lb
700 to 2000
N
3.35 in 3.46 in 6.2-4.5 Hz
68514425217 RAV-D-38-ANTI VIBE MOUNT 292 to 854 lb
1300 to 3800
N
4.60 in 4.60 in 5.5-4.0 Hz
68514425218 RAV-D-45-ANTI VIBE MOUNT 494 to 1350 lb
2200 to 6000
N
5.43 in 5.62 in 5.0-3.5 Hz
68514425219 RAV-D-50-ANTI VIBE MOUNT 899 to 2472 lb
4000 to 11000
N
6.37 in 6.69 in 5.0-3.5 Hz
68514483847 RAV-D-50-160-ANTI VIBE MOUNT 1236 to 3372 lb
5500 to 15000
N
8.11 in 6.69 in 5.0-3.5 Hz
68514483848 RAV-D-50-200-ANTI VIBE MOUNT 1573 to 4271 lb
7000 to 19000
N
9.68 in 6.69 in 5.0-3.5 Hz
  Results 1 - 8 of 8 1