All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Anti-Vibration Mountings > RunRight® Anti-Vibration Mounting - Type RAV > View Items  

RunRight® Anti-Vibration Mounting - Type RAV

Check up to five results to perform an action.


RunRight® RAV Anti-Vibration mounts are designed for multi-directional applications requiring the absorption of tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. They are manufactured with aluminum housings and inner squares and have steel brackets. They are manufactured with standard Tensys 10™ rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: RunRight Type RAV mounts are to be used where the machine frequency is LESS THAN the Type RAV mount natural frequency.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  RunRight® RAV 50 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 6 of 6 1 

Part Number

Description 

G Load Range

Width (Dim N)

Height (Dim A)

Depth (Dim B)

Mount Natural Frequency (G Min to G Max)

68514453373 RAV-15-ANTI VIBE MOUNT 67 to 180 lb
300 to 800
N
2.32 in 1.93 in 3.15 in 30-23 Hz
68514457653 RAV-18-ANTI VIBE MOUNT 135 to 360 lb
600 to 1600
N
2.91 in 2.6 in 3.94 in 25-15 Hz
68514457654 RAV-27-ANTI VIBE MOUNT 292 to 670 lb
1300 to 3000
N
3.35 in 3.31 in 5.12 in 28-20 Hz
68514457655 RAV-38-ANTI VIBE MOUNT 585 to 1125 lb
2600 to 5000
N
4.61 in 4.13 in 6.10 in 14-12 Hz
68514457656 RAV-45-ANTI VIBE MOUNT 1000 to 1800 lb
4500 to 8000
N
5.63 in 5.0 in 7.48 in 15-12 Hz
68514463661 RAV-50-ANTI VIBE MOUNT 1350 to 2700 lb
6000 to 12000
N
7.60 in 5.91 in 5.51 in 12-10 Hz
  Results 1 - 6 of 6 1