All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Motor Bases > RunRight® Motor Bases > View Items  

RunRight® Motor Bases

Check up to five results to perform an action.


RunRight® elastomeric tensioning motorbases utilize a rubber suspension unit as a pivot mount. The rubber suspension unit continuously compensates for belt stretching, hopping, fluttering and excessive pull when a drive is started. RunRight tensioning motorbases are the ideal tensioning solution for all belt drives from about 1/2 to 700 HP.

RunRight RCM C20 and RCM C30 Motorbases are designed for smaller belt drives using an electric motor with 1/2 to 5 HP. They are used on 90S to 112M IEC frame sizes and 143T to 184T NEMA frame sizes. They are manufactured with all steel components and Tensys™ 30 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight RCM C38 Motorbases are designed for smaller belt drives using an electric motor with 3 to 20 HP. They are used on 132S to 160L IEC frame sizes and 213T to 256T NEMA frame sizes. They are manufactured with all steel components and Tensys 30 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight RCM C50 Motorbases are ideal for electric motors from 3 to 75 HP. They are used on 132S to 225M IEC frame sizes and 213T to 365T NEMA frame sizes. They are manufactured with all steel components and Tensys 30 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight RCM C70 Motorbases are ideal for electric motors from 15 to 200 HP. They are used on 180M to 280M IEC frame sizes and 284T to 445T NEMA frame sizes. They are manufactured with all steel components and Tensys 30 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RCM C70 designs with a "*" are only recommended for grizzly feeder applications.

RunRight RCM L100 Motorbases are ideal for electric motors from 150 to 700 HP. They are used on 315S and 315M IEC frame sizes and 447T to 5808 NEMA frame sizes. They are manufactured with all steel components and Tensys 30 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  RunRight® RCM C20 Motorbase

·  RunRight® RCM C20 Drawing

·  RunRight® RCM C30 Motorbase

·  RunRight® RCM C30 Drawing

·  RunRight® RCM C38 Motorbase

·  RunRight® RCM C38 Drawing

·  RunRight® RCM C50 Motorbase

·  RunRight® RCM C50 Drawing

·  RunRight® RCM C70 Motorbase

·  RunRight® RCM C70 Drawing

·  RunRight® RCM 100 Motorbase

·  RunRight® RCM 100x750 Drawing

·  RunRight® RCM 100x1200 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 16 of 16 1 

Part Number

Description 

Length

Height

Depth

IEC Frame Size

NEMA Frame Size

CAD

68514485285 RCM-C-20-143T/145T-MOTOR BASE 8.35 in 3.07 in 7.24 in 90S/90L 143/145T CAD Icon (for items table)
68514485286 RCM-C-30-182T/184T-MOTOR BASE 10.39 in 4.02 in 8.58 in 100L/112M 182/184T CAD Icon (for items table)
68514463904 RCM-C-38-213T/256T-MOTOR BASE 16.73 in 6.38 in 15.28 in 132S/132M/160M/160L 213/215/254/256T CAD Icon (for items table)
68514463018 RCM-C-50-213T/215T-MOTOR BASE 13.94 in 8.07 in 19.29 in 132S/132M 213/215T CAD Icon (for items table)
68514463019 RCM-C-50-254T/256T-MOTOR BASE 17.88 in 8.07 in 19.29 in 160M/160L 254/256T CAD Icon (for items table)
68514463020 RCM-C-50-284T/286T-MOTOR BASE 17.88 in 8.07 in 19.29 in 180M/180L 284/286T CAD Icon (for items table)
68514463021 RCM-C-50-324T/326T-MOTOR BASE 21.81 in 8.07 in 19.29 in 200M/200L 324/326T CAD Icon (for items table)
68514463022 RCM-C-50-364T/365T-MOTOR BASE 23.98 in 8.07 in 19.29 in 225S/225M 364/365T N/A
68514463467 RCM-C-70-404T-MOTOR BASE 21.72 in 13.59 in 25.59 in 250S 404T N/A
68514463469 RCM-C-70-405T/444T-MOTOR BASE 27.63 in 13.59 in 25.59 in 250M 405T N/A
68514463471 RCM-C-70-445T-MOTOR BASE 31.56 in 13.59 in 25.59 in 280M 445T N/A
68514483510 RCM-L-100-750-MOTOR BASE 35.6 in 12.0 in 37.0 in 315S/315M/Consult Factory 447T/449T/504/505/584/586/587 N/A
68514483297 RCM-T-100-8307/5810-MOTOR BASE 54 in 12.0 in 37.0 in Consult Factory GE8307/5810 N/A
68514483515 RCM-T-100-586/587-MOTOR BASE 54 in 12.0 in 37.0 in Consult Factory 586/587 N/A
68514483516 RCM-T-100-5009-MOTOR BASE 54 in 12.0 in 37.0 in Consult Factory 5009 N/A
68514484035 RCM-T-100-5808-MOTOR BASE 54 in 12.0 in 37.0 in Consult Factory 5808 N/A
  Results 1 - 16 of 16 1