Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Oscillating Mounts - Type RSC HS
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RSC HS > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® Oscillating Mounts - Type RSC HS

For CAD models and more information, click Directly on the part number below.


The RunRight® Oscillation Mounts RSC HS are specifically designed to suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions, and eliminates resulting safety concerns. All housings are cast iron the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40°F to +180°F (-40°C to +80°C) temperature range.






 MORE IMAGES 

·  RunRight® RSC HS27 Drawing

·  RunRight® RSC HS50 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 5 of 5 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension E

Dimension F

68514481702 RSC-HS-28-OSC MOUNT 112 to 281 lb
500 to 1250
N
6.46 in
164
mm
2.76 in
70
mm
3.14 in
80
mm
4.13 in
105
mm
68514481703 RSC-HS-38-OSC MOUNT 270 to 562 lb
1200 to 2500
N
8.78 in
223
mm
3.74 in
95
mm
3.94 in
100
mm
4.92 in
130
mm
68514481704 RSC-HS-45-OSC MOUNT 450 to 944 lb
2000 to 4200
N
10.43 in
265
mm
4.33 in
110
mm
4.53 in
115
mm
5.83 in
148
mm
68514480297 RSC-HS-50-OSC MOUNT 787 to 1888 lb
3500 to 8400
N
11.34 in
288
mm
5.12 in
130
mm
5.12 in
130
mm
7.00 in
178
mm
68514480298 RSC-HS-50-2-OSC MOUNT 1350 to 3147 lb
6000 to 14000
N
11.34 in
288
mm
5.12 in
130
mm
5.12 in
130
mm
7.00 in
178
mm
  Results 1 - 5 of 5 1 
<