All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RSC HS > View Items  

RunRight® Oscillating Mounts - Type RSC HS

Check up to five results to perform an action.


The RunRight® Oscillation Mounts RSC HS are specifically designed to suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions, and eliminates resulting safety concerns. All housings are cast iron the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40°F to +180°F (-40°C to +80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  RunRight® RSC HS27 Drawing

·  RunRight® RSC HS50 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 5 of 5 1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension E

Dimension F

68514481702 RSC-HS-28-OSC MOUNT 112 to 281 lb
500 to 1250
N
6.46 in
164
mm
2.76 in
70
mm
3.14 in
80
mm
4.13 in
105
mm
68514481703 RSC-HS-38-OSC MOUNT 270 to 562 lb
1200 to 2500
N
8.78 in
223
mm
3.74 in
95
mm
3.94 in
100
mm
4.92 in
130
mm
68514481704 RSC-HS-45-OSC MOUNT 450 to 944 lb
2000 to 4200
N
10.43 in
265
mm
4.33 in
110
mm
4.53 in
115
mm
5.83 in
148
mm
68514480297 RSC-HS-50-OSC MOUNT 787 to 1888 lb
3500 to 8400
N
11.34 in
288
mm
5.12 in
130
mm
5.12 in
130
mm
7.00 in
178
mm
68514480298 RSC-HS-50-2-OSC MOUNT 1350 to 3147 lb
6000 to 14000
N
11.34 in
288
mm
5.12 in
130
mm
5.12 in
130
mm
7.00 in
178
mm
  Results 1 - 5 of 5 1