Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Oscillating Mounts - Type RDH (Drive Head)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RDH (Drive Head) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® Oscillating Mounts - Type RDH (Drive Head)

For CAD models and more information, click Directly on the part number below.


The RunRight® RDH is a drive head design which transmits power from an eccentric, through the connecting rod and flexible head, to activate vibratory conveyors, screens, or feeder apparatus and equipment. The outer housings are manufactured steel weldments and the inner squares are aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






 MORE IMAGES 

·  RunRight® RDH Side View


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 11 of 11 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

F Max

RPM @ Max @ 5°

Dimension A

Dimension C

Dimension D

Dimension E

Dimension M

68514425165 RDH-18-OSC DRIVE HEAD RH 90 lb
400
N
600 rpm 1.97 in
50
mm
1.24 in
31.5
mm
1.77 in
45
mm
0.79 in
20
mm
M12
68514425194 RDH-18-OSC DRIVE HEAD LH 90 lb
400
N
600 rpm 1.97 in
50
mm
1.24 in
31.5
mm
1.77 in
45
mm
0.79 in
20
mm
M12-LH
68514425166 RDH-27-OSC DRIVE HEAD RH 225 lb
1000
N
560 rpm 2.36 in
60
mm
1.59 in
40.5
mm
2.36 in
60
mm
1.06 in
27
mm
M16
68514425195 RDH-27-OSC DRIVE HEAD LH 225 lb
1000
N
560 rpm 2.36 in
60
mm
1.59 in
40.5
mm
2.36 in
60
mm
1.06 in
27
mm
M16-LH
68514425167 RDH-38-OSC DRIVE HEAD RH 450 lb
2000
N
530 rpm 3.15 in
80
mm
2.09 in
53
mm
3.15 in
80
mm
1.46 in
37
mm
M20
68514425196 RDH-38-OSC DRIVE HEAD LH 450 lb
2000
N
530 rpm 3.15 in
80
mm
2.09 in
53
mm
3.15 in
80
mm
1.46 in
37
mm
M20-LH
68514425199 RDH-60-OSC DRIVE HEAD LH N/A N/A 7.87 in
200
mm
2.56 in
65
mm
5.12 in
130
mm
2.56 in
65
mm
M42
68514424851 RDH-45-OSC DRIVE HEAD RH 787 lb
3500
N
500 rpm 3.94 in
100
mm
2.64 in
67
mm
3.94 in
100
mm
1.73 in
44
mm
M24
68514425197 RDH-45-OSC DRIVE HEAD LH 787 lb
3500
N
500 rpm 3.94 in
100
mm
2.64 in
67
mm
3.94 in
100
mm
1.73 in
44
mm
M24-LH
68514424852 RDH-50-OSC DRIVE HEAD RH 1350 lb
6000
N
470 rpm 4.72 in
120
mm
2.76 in
69.5
mm
4.13 in
105
mm
1.89 in
47
mm
M36
68514425198 RDH-50-OSC DRIVE HEAD LH 1350 lb
6000
N
470 rpm 4.72 in
120
mm
2.76 in
69.5
mm
4.13 in
105
mm
1.89 in
47
mm
M36-LH
  Results 1 - 11 of 11 1 
<