All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RSC D (Compact) > View Items  

RunRight® Oscillating Mounts - Type RSC D (Compact)

Check up to five results to perform an action.


The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 7 of 7 1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension D

Dimension F

68514475676 RSC-D-18-OSC MOUNT 110 to 270 lb
500 to 1200
N
5.39 in
137
mm
2.40 in
61
mm
1.97 in
50
mm
3.54 in
90
mm
68514463733 RSC-D-27-OSC MOUNT 225 to 560 lb
1000 to 2500
N
7.24 in
184
mm
3.66 in
93
mm
3.15 in
80
mm
4.72 in
120
mm
68514463734 RSC-D-38-OSC MOUNT 450 to 900 lb
2000 to 4000
N
9.61 in
244
mm
4.65 in
118
mm
3.94 in
100
mm
5.91 in
150
mm
68514475677 RSC-D-45-OSC MOUNT 675 to 1350 lb
3000 to 6000
N
11.73 in
298
mm
5.20 in
132
mm
4.33 in
110
mm
6.69 in
170
mm
68514463854 RSC-D-50-120-OSC MOUNT 900 to 2025 lb
4000 to 9000
N
12.95 in
329
mm
5.59 in
142
mm
4.72 in
120
mm
7.28 in
185
mm
68514463855 RSC-D-50-1.6-OSC MOUNT 1350 to 2700 lb
6000 to 12000
N
12.95 in
329
mm
7.32 in
186
mm
6.30 in
160
mm
7.28 in
185
mm
68514463856 RSC-D-50-2-OSC MOUNT 1800 to 3600 lb
8000 to 16000
N
12.95 in
329
mm
8.90 in
226
mm
7.87 in
200
mm
7.28 in
185
mm
  Results 1 - 7 of 7 1