Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Oscillating Mounts - Type RSC HD (Heavy Duty)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RSC HD (Heavy Duty) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® Oscillating Mounts - Type RSC HD (Heavy Duty)

For CAD models and more information, click Directly on the part number below.


The RunRight® Oscillation Mounts RSC HD are a heavy-duty mount specifically designed for impact loads and inconsistent production loading. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






 MORE IMAGES 

·  RunRight® RSC HD27 Drawing

·  RunRight® RSC HD50 Drawings


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 6 of 6 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension E

Dimension F

68514483844 RSC-HD-27-OSC MOUNT 112 to 280 lb
500 to 1250
N
8.46 in
215
mm
2.76 in
70
mm
3.15 in
80
mm
4.13 in
105
mm
68514483845 RSC-HD-38-OSC MOUNT 270 to 570 lb
1200 to 2500
N
11.54 in
293
mm
3.74 in
95
mm
3.94 in
100
mm
4.72 in
125
mm
68514483846 RSC-HD-45-OSC MOUNT 450 to 945 lb
2000 to 4200
N
13.62 in
346
mm
4.33 in
110
mm
4.53 in
115
mm
5.71 in
145
mm
68514480319 RSC-HD-50-OSC MOUNT 785 to 1880 lb
3500 to 8400
N
14.48 in
368
mm
4.72 in
120
mm
5.12 in
130
mm
7.00 in
178
mm
68514482742 RSC-HD-50-1.6-OSC MOUNT 1075 to 2540 lb
4800 to 11300
N
14.48 in
368
mm
4.72 in
120
mm
5.12 in
130
mm
7.00 in
178
mm
68514479095 RSC-HD-50-2-OSC MOUNT 1345 to 3145 lb
6000 to 14000
N
14.48 in
368
mm
4.72 in
120
mm
5.12 in
130
mm
7.00 in
178
mm
  Results 1 - 6 of 6 1 
<