Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

The RunRight® Oscillation Mounts RSC HD are a heavy-duty mount specifically designed for impact loads and inconsistent production loading. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension E

Dimension F

RSC-HD-27-OSC MOUNT N/A 112 to 280 lb500 to 1250 N N/A 8.46 in215 mm N/A 2.76 in70 mm N/A 3.15 in80 mm N/A 4.13 in105 mm
RSC-HD-38-OSC MOUNT N/A 270 to 570 lb1200 to 2500 N N/A 11.54 in293 mm N/A 3.74 in95 mm N/A 3.94 in100 mm N/A 4.72 in125 mm
RSC-HD-45-OSC MOUNT N/A 450 to 945 lb2000 to 4200 N N/A 13.62 in346 mm N/A 4.33 in110 mm N/A 4.53 in115 mm N/A 5.71 in145 mm
RSC-HD-50-OSC MOUNT N/A 785 to 1880 lb3500 to 8400 N N/A 14.48 in368 mm N/A 4.72 in120 mm N/A 5.12 in130 mm N/A 7.00 in178 mm
RSC-HD-50-1.6-OSC MOUNT N/A 1075 to 2540 lb4800 to 11300 N N/A 14.48 in368 mm N/A 4.72 in120 mm N/A 5.12 in130 mm N/A 7.00 in178 mm
RSC-HD-50-2-OSC MOUNT N/A 1345 to 3145 lb6000 to 14000 N N/A 14.48 in368 mm N/A 4.72 in120 mm N/A 5.12 in130 mm N/A 7.00 in178 mm
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1