All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RSC R > View Items  

RunRight® Oscillating Mounts - Type RSC R

Check up to five results to perform an action.


The RunRight® Oscillation Mounts RSC R are a single rocker design used on eccentric oscillator drive systems for either supporting or suspending vibratory conveyors, screens, or feeder equipment. The outer housings and inner squares are manufactured out of steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC R Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted, and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 14 of 14 1 

Part Number

Description 

G Max

Dimension A

Dimension C

Dimension D

Dimension E

Dimension F

Dimension M

68514425158 RSC-R-15-OSC MOUNT RH 22.5 lb
100
N
1.97 in
50
mm
1.14 in
29
mm
0.87 in
22
mm
1.10 in
28
mm
0.53 in
14
mm
M10
68514425187 RSC-R-15-OSC MOUNT LH 22.5 lb
100
N
1.97 in
50
mm
1.14 in
29
mm
0.87 in
22
mm
1.10 in
28
mm
0.53 in
14
mm
M10-LH
68514424854 RSC-R-18-OSC MOUNT RH 45 lb
200
N
2.44 in
62
mm
1.14 in
29
mm
0.98 in
25
mm
1.34 in
34
mm
0.63 in
16
mm
M12
68514425188 RSC-R-18-OSC MOUNT LH 45 lb
200
N
2.44 in
62
mm
1.14 in
29
mm
0.98 in
25
mm
1.34 in
34
mm
0.63 in
16
mm
M12-LH
68514425160 RSC-R-27-OSC MOUNT RH 89.9 lb
400
N
2.87 in
73
mm
1.48 in
38
mm
1.38 in
35
mm
1.57 in
40
mm
0.89 in
23
mm
M16
68514425189 RSC-R-27-OSC MOUNT LH 89.9 lb
400
N
2.87 in
73
mm
1.48 in
38
mm
1.38 in
35
mm
1.57 in
40
mm
0.89 in
23
mm
M16-LH
68514425161 RSC-R-38-OSC MOUNT RH 180 lb
800
N
3.74 in
95
mm
2.09 in
53
mm
1.97 in
50
mm
2.05 in
52
mm
1.18 in
30
mm
M20
68514425190 RSC-R-38-OSC MOUNT LH 180 lb
800
N
3.74 in
95
mm
2.09 in
53
mm
1.97 in
50
mm
2.05 in
52
mm
1.18 in
30
mm
M20-LH
68514425163 RSC-R-50-OSC MOUNT RH 562 lb
2500
N
5.71 in
145
mm
2.60 in
66
mm
2.36 in
60
mm
3.15 in
80
mm
1.54 in
39
mm
M36
68514425192 RSC-R-50-OSC MOUNT LH 562 lb
2500
N
5.71 in
145
mm
2.60 in
66
mm
2.36 in
60
mm
3.15 in
80
mm
1.54 in
39
mm
M36-LH
68514425162 RSC-R-45-OSC MOUNT RH 360 lb
1600
N
4.72 in
120
mm
2.64 in
67
mm
1.89 in
48
mm
2.60 in
66
mm
1.73 in
44
mm
M24
68514425191 RSC-R-45-OSC MOUNT LH 360 lb
1600
N
4.72 in
120
mm
2.64 in
67
mm
1.89 in
48
mm
2.60 in
66
mm
1.73 in
44
mm
M24-LH
68514425164 RSC-R-60-OSC MOUNT RH 1124 lb
5000
N
9.17 in
233
mm
3.11 in
79
mm
3.15 in
80
mm
5.04 in
128
mm
2.01 in
51
mm
M42
68514425193 RSC-R-60-OSC MOUNT LH 1124 lb
5000
N
9.17 in
233
mm
3.11 in
79
mm
3.15 in
80
mm
5.04 in
128
mm
2.01 in
51
mm
M42-LH
  Results 1 - 14 of 14 1