All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RSC SS (Stainless Steel) > View Items  

RunRight® Oscillating Mounts - Type RSC SS (Stainless Steel)

Check up to five results to perform an action.


The RunRight® Oscillation Mounts RSC SS are a stainless steel design specific for the food, pharmaceutical and wash down requirements. All housings, arms and inner squares are manufactured out of stainless steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  RunRight® RSC SS 50


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 6 of 6 1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension E

Dimension F

68514457918 RSC-SS-15-OSC MOUNT 16 to 40 lb
70 to 180
N
6.58 in
167
mm
3.15 in
80
mm
1.97 in
50
mm
2.56 in
66
mm
68514457919 RSC-SS-20-OSC MOUNT 36 to 103 lb
160 to 460
N
8.39 in
213
mm
3.94 in
100
mm
2.56 in
65
mm
3.35 in
85
mm
68514457920 RSC-SS-30-OSC MOUNT 90 to 225 lb
400 to 1000
N
9.82 in
249
mm
3.94 in
100
mm
3.35 in
85
mm
4.33 in
110
mm
68514457921 RSC-SS-40-OSC MOUNT 157 to 360 lb
700 to 1600
N
12.00 in
305
mm
4.92 in
125
mm
4.53 in
115
mm
5.90 in
150
mm
68514485674 RSC-SS-40-12-OSC MOUNT 292 to 720 lb
1300 to 3200
N
10.61 in
270
mm
3.94 in
100
mm
4.53 in
115
mm
5.90 in
150
mm
68514457922 RSC-SS-50-OSC MOUNT 560 to 1528 lb
2500 to 6800
N
14.85 in
377
mm
5.91 in
150
mm
5.12 in
130
mm
6.69 in
170
mm
  Results 1 - 6 of 6 1