All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RSC V > View Items  

RunRight® Oscillating Mounts - Type RSC V

Check up to five results to perform an action.


The RunRight® Oscillation Mounts RSC V have larger than standard elastomeric elements, and are designed for freehanging gyratory sifting machines. The outer housings are manufactured steel weldment and the inner squares are aluminum. They have standard Tensys ™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC V Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  RunRight® RSC V 50 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 10 of 10 1 

Part Number

Description 

G Max

Dimension A

Dimension C

Dimension D

Dimension M

68514463374 RSC-V-18-OSC MOUNT RH 135-360 lb
600-1600
N
2.36 in
60
mm
1.59 in
40.5
mm
1.10 in
28
mm
M16
68514463375 RSC-V-18-OSC MOUNT LH 135-360 lb
600-1600
N
2.36 in
60
mm
1.59 in
40.5
mm
1.10 in
28
mm
M16-LH
68514463376 RSC-V-27-OSC MOUNT RH 290-675 lb
1300-3000
N
3.15 in
80
mm
2.09 in
53
mm
1.65 in
42
mm
M20
68514463377 RSC-V-27-OSC MOUNT LH 290-675 lb
1300-3000
N
3.15 in
80
mm
2.09 in
53
mm
1.65 in
42
mm
M20-LH
68514463378 RSC-V-38-OSC MOUNT RH 585-1125 lb
2600-5000
N
3.94 in
100
mm
2.64 in
67
mm
1.89 in
48
mm
M24
68514463379 RSC-V-38-OSC MOUNT LH 585-1125 lb
2600-5000
N
3.94 in
100
mm
2.64 in
67
mm
1.89 in
48
mm
M24-LH
68514463940 RSC-V-40-OSC MOUNT RH 1000-1685 lb
4500-7500
N
4.72 in
120
mm
2.76 in
69.5
mm
2.36 in
60
mm
M36
68514463939 RSC-V-40-OSC MOUNT LH 1000-1685 lb
4500-7500
N
4.72 in
120
mm
2.76 in
69.5
mm
2.36 in
60
mm
M36-LH
68514463382 RSC-V-50-OSC MOUNT RH 1350-3600 lb
6000-16000
N
7.87 in
200
mm
3.35 in
85
mm
3.15 in
80
mm
M42
68514463383 RSC-V-50-OSC MOUNT LH 1350-3600 lb
6000-16000
N
7.87 in
200
mm
3.35 in
85
mm
3.15 in
80
mm
M42-LH
  Results 1 - 10 of 10 1