Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Oscillating Mounts - Type RSC 15 to 45
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RSC 15 to 45 > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® Oscillating Mounts - Type RSC 15 to 45

For CAD models and more information, click Directly on the part number below.


The RunRight® Oscillation Mounts RSC 15 to 45 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






 MORE IMAGES 

·  RunRight® RSC 38 to 45 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 5 of 5 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension D

Dimension E

Dimension F

68514478498 RSC-15-OSC MOUNT 11 to 36 lb
50 to 160
N
6.57 in
167
mm
3.15 in
80
mm
0.28 in
7
mm
1.97 in
50
mm
2.56 in
66
mm
68514478499 RSC-18-OSC MOUNT 27 to 67 lb
120 to 300
N
8.11 in
206
mm
3.94 in
100
mm
0.35 in
9
mm
2.36 in
60
mm
3.15 in
80
mm
68514478500 RSC-27-OSC MOUNT 56 to 180 lb
250 to 800
N
9.25 in
235
mm
3.94 in
100
mm
0.43 in
11
mm
3.15 in
80
mm
4.13 in
105
mm
68514478501 RSC-38-OSC MOUNT 135 to 360 lb
600 to 1600
N
11.85 in
301
mm
4.92 in
125
mm
0.51 in
13
mm
3.94 in
100
mm
4.92 in
125
mm
68514481086 RSC-45-OSC MOUNT 270 to 670 lb
1200 to 3000
N
13.62 in
346
mm
5.51 in
140
mm
0.51 in
13
mm
4.53 in
148
mm
5.83 in
148
mm
  Results 1 - 5 of 5 1 
<