All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Oscillating Mounts - Type RSC 15 to 45 > View Items  

RunRight® Oscillating Mounts - Type RSC 15 to 45

Check up to five results to perform an action.


The RunRight® Oscillation Mounts RSC 15 to 45 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  RunRight® RSC 38 to 45 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 5 of 5 1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension D

Dimension E

Dimension F

68514478498 RSC-15-OSC MOUNT 11 to 36 lb
50 to 160
N
6.57 in
167
mm
3.15 in
80
mm
0.28 in
7
mm
1.97 in
50
mm
2.56 in
66
mm
68514478499 RSC-18-OSC MOUNT 27 to 67 lb
120 to 300
N
8.11 in
206
mm
3.94 in
100
mm
0.35 in
9
mm
2.36 in
60
mm
3.15 in
80
mm
68514478500 RSC-27-OSC MOUNT 56 to 180 lb
250 to 800
N
9.25 in
235
mm
3.94 in
100
mm
0.43 in
11
mm
3.15 in
80
mm
4.13 in
105
mm
68514478501 RSC-38-OSC MOUNT 135 to 360 lb
600 to 1600
N
11.85 in
301
mm
4.92 in
125
mm
0.51 in
13
mm
3.94 in
100
mm
4.92 in
125
mm
68514481086 RSC-45-OSC MOUNT 270 to 670 lb
1200 to 3000
N
13.62 in
346
mm
5.51 in
140
mm
0.51 in
13
mm
4.53 in
148
mm
5.83 in
148
mm
  Results 1 - 5 of 5 1