Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Rubber Suspension Units - Type RSD A
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Oscillating Mounts > RunRight® Rubber Suspension Units - Type RSD A > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® Rubber Suspension Units - Type RSD A

For CAD models and more information, click Directly on the part number below.


The RunRight® Rubber Suspension Unit RSD A has 4 bore holes in each of the inner squares. They are designed for transmitting alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel weldment housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Two RunRight RSD A elements can be used as highly dynamic spring accumulators, designed for feeder systems that operate near resonance frequency.






 MORE IMAGES 

·  RunRight® RSD-A Welded

·  RunRight® RSD A 50 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 18 of 18 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Dimension A

Dimension B

Dimension D

Dimension E

Dimension F

Dimension L

Dimension L1

Construction

68514425119 RSD-A-15X25-SUSPENSION UNIT 5 mm 10 mm 30 mm 26 mm 55 mm 25 mm 30 mm Cast Iron
68514425120 RSD-A-15X40-SUSPENSION UNIT 5 mm 10 mm 30 mm 26 mm 55 mm 40 mm 45 mm Cast Iron
68514425121 RSD-A-15X60-SUSPENSION UNIT 5 mm 10 mm 27 mm 27 mm 54 mm 60 mm 60 mm Steel Weldment
68514425122 RSD-A-18X30-SUSPENSION UNIT 6 mm 12 mm 36 mm 31 mm 66 mm 30 mm 35 mm Cast Iron
68514425123 RSD-A-18X50-SUSPENSION UNIT 6 mm 12 mm 36 mm 31 mm 66 mm 50 mm 55 mm Cast Iron
68514425124 RSD-A-18X80-SUSPENSION UNIT 6 mm 12 mm 37 mm 32 mm 64 mm 80 mm 85 mm Steel Weldment
68514425125 RSD-A-27X40-SUSPENSION UNIT 8 mm 20 mm 49 mm 45 mm 93 mm 40 mm 45 mm Cast Iron
68514425126 RSD-A-27X60-SUSPENSION UNIT 8 mm 20 mm 49 mm 45 mm 93 mm 60 mm 65 mm Cast Iron
68514425127 RSD-A-27X100-SUSPENSION UNIT 8 mm 20 mm 51 mm 45 mm 90 mm 100 mm 105 mm Steel Weldment
68514425128 RSD-A-38X60-SUSPENSION UNIT 10 mm 25 mm 70 mm 60 mm 124 mm 60 mm 70 mm Cast Iron
68514425129 RSD-A-38X80-SUSPENSION UNIT 10 mm 25 mm 70 mm 60 mm 124 mm 80 mm 90 mm Cast Iron
68514425130 RSD-A-38X120-SUSPENSION UNIT 10 mm 25 mm 66 mm 60 mm 120 mm 120 mm 130 mm Steel Weldment
68514425131 RSD-A-45X80-SUSPENSION UNIT 12 mm 35 mm 84 mm 72 mm 148 mm 80 mm 90 mm Cast Iron
68514425132 RSD-A-45X100-SUSPENSION UNIT 12 mm 35 mm 84 mm 72 mm 148 mm 100 mm 110 mm Cast Iron
68514425133 RSD-A-45X150-SUSPENSION UNIT 12 mm 35 mm 84 mm 75 mm 150 mm 150 mm 160 mm Steel Weldment
68514457671 RSD-A-50X120-SUSPENSION UNIT M12x40 40 mm 90 mm 78 mm 164 mm 120 mm 130 mm Cast Iron
68514485643 RSD A50X160 ELEMENT M12x40 40 mm 90 mm 78 mm 164 mm 160 mm 170 mm Cast Iron
68514457672 RSD-A-50X200-SUSPENSION UNIT M12x40 40 mm 90 mm 78 mm 164 mm 200 mm 210 mm Cast Iron
  Results 1 - 18 of 18 1 
<