Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® RBS Bracket (for RSS units)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Rubber Suspension Units > RunRight® RBS Bracket (for RSS units) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® RBS Bracket (for RSS units)

For CAD models and more information, click Directly on the part number below.


The RunRight® RBS clamp is for positioning and securing all RSS suspension units. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSS suspension units.






 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 7 of 7 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Type

Dimension D

Dimension G

Dimension H

Dimension I

Dimension K

Dimension M

68514425000 RBS-11-CLAMP RBS 20 mm 37 mm 50 mm 6 mm 20 mm 2.0 mm
68514425001 RBS-15-CLAMP RBS 27 mm 50 mm 65 mm 7 mm 25 mm 2.0 mm
68514424840 RBS-18-CLAMP RBS 32 mm 60 mm 80 mm 9 mm 30 mm 2.5 mm
68514425003 RBS-27-CLAMP RBS 45 mm 80 mm 105 mm 11 mm 35 mm 3.0 mm
68514425004 RBS-38-CLAMP RBS 60 mm 100 mm 125 mm 13 mm 40 mm 4.0 mm
68514424664 RBS-45-CLAMP RBS 75 mm 120 mm 150 mm 13 mm 45 mm 5.0 mm
68514463479 RBS-50-CLAMP RBS 80 mm 135 mm 175 mm 18 mm 50 mm 6.0 mm
  Results 1 - 7 of 7 1 
<