The RunRight® RBS clamp is for positioning and securing all RSS suspension units. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSS suspension units.
Part Number |
Description |
Type |
Dimension D |
Dimension G |
Dimension H |
Dimension I |
Dimension K |
Dimension M |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514425000 | Description N/A RBS-11-CLAMP | Type N/A RBS | Dimension D N/A 20 mm | Dimension G N/A 37 mm | Dimension H N/A 50 mm | Dimension I N/A 6 mm | Dimension K N/A 20 mm | Dimension M N/A 2.0 mm |
Add To Cart
Request Quote |
|
| 68514425001 | Description N/A RBS-15-CLAMP | Type N/A RBS | Dimension D N/A 27 mm | Dimension G N/A 50 mm | Dimension H N/A 65 mm | Dimension I N/A 7 mm | Dimension K N/A 25 mm | Dimension M N/A 2.0 mm |
Add To Cart
Request Quote |
|
| 68514424840 | Description N/A RBS-18-CLAMP | Type N/A RBS | Dimension D N/A 32 mm | Dimension G N/A 60 mm | Dimension H N/A 80 mm | Dimension I N/A 9 mm | Dimension K N/A 30 mm | Dimension M N/A 2.5 mm |
Add To Cart
Request Quote |
|
| 68514425003 | Description N/A RBS-27-CLAMP | Type N/A RBS | Dimension D N/A 45 mm | Dimension G N/A 80 mm | Dimension H N/A 105 mm | Dimension I N/A 11 mm | Dimension K N/A 35 mm | Dimension M N/A 3.0 mm |
Add To Cart
Request Quote |
|
| 68514425004 | Description N/A RBS-38-CLAMP | Type N/A RBS | Dimension D N/A 60 mm | Dimension G N/A 100 mm | Dimension H N/A 125 mm | Dimension I N/A 13 mm | Dimension K N/A 40 mm | Dimension M N/A 4.0 mm |
Add To Cart
Request Quote |
|
| 68514424664 | Description N/A RBS-45-CLAMP | Type N/A RBS | Dimension D N/A 75 mm | Dimension G N/A 120 mm | Dimension H N/A 150 mm | Dimension I N/A 13 mm | Dimension K N/A 45 mm | Dimension M N/A 5.0 mm |
Add To Cart
Request Quote |
|
| 68514463479 | Description N/A RBS-50-CLAMP | Type N/A RBS | Dimension D N/A 80 mm | Dimension G N/A 135 mm | Dimension H N/A 175 mm | Dimension I N/A 18 mm | Dimension K N/A 50 mm | Dimension M N/A 6.0 mm |
Add To Cart
Request Quote |