Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

The RunRight® RBS clamp is for positioning and securing all RSS suspension units. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSS suspension units.

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Type

Dimension D

Dimension G

Dimension H

Dimension I

Dimension K

Dimension M

RBS-11-CLAMP N/A RBS N/A 20 mm N/A 37 mm N/A 50 mm N/A 6 mm N/A 20 mm N/A 2.0 mm
RBS-15-CLAMP N/A RBS N/A 27 mm N/A 50 mm N/A 65 mm N/A 7 mm N/A 25 mm N/A 2.0 mm
RBS-18-CLAMP N/A RBS N/A 32 mm N/A 60 mm N/A 80 mm N/A 9 mm N/A 30 mm N/A 2.5 mm
RBS-27-CLAMP N/A RBS N/A 45 mm N/A 80 mm N/A 105 mm N/A 11 mm N/A 35 mm N/A 3.0 mm
RBS-38-CLAMP N/A RBS N/A 60 mm N/A 100 mm N/A 125 mm N/A 13 mm N/A 40 mm N/A 4.0 mm
RBS-45-CLAMP N/A RBS N/A 75 mm N/A 120 mm N/A 150 mm N/A 13 mm N/A 45 mm N/A 5.0 mm
RBS-50-CLAMP N/A RBS N/A 80 mm N/A 135 mm N/A 175 mm N/A 18 mm N/A 50 mm N/A 6.0 mm
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1