3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
The RunRight® RBS clamp is for positioning and securing all RSS suspension units. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSS suspension units.
Part Number |
Description |
Type |
Dimension D |
Dimension G |
Dimension H |
Dimension I |
Dimension K |
Dimension M |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514425000 | N/A RBS 11 CLAMP | N/A RBS | N/A 20 mm | N/A 37 mm | N/A 50 mm | N/A 6 mm | N/A 20 mm | N/A 2.0 mm |
68514425001 | N/A RBS 15 CLAMP | N/A RBS | N/A 27 mm | N/A 50 mm | N/A 65 mm | N/A 7 mm | N/A 25 mm | N/A 2.0 mm |
68514424840 | N/A RBS 18 CLAMP | N/A RBS | N/A 32 mm | N/A 60 mm | N/A 80 mm | N/A 9 mm | N/A 30 mm | N/A 2.5 mm |
68514425003 | N/A RBS 27 CLAMP | N/A RBS | N/A 45 mm | N/A 80 mm | N/A 105 mm | N/A 11 mm | N/A 35 mm | N/A 3.0 mm |
68514425004 | N/A RBS 38 CLAMP | N/A RBS | N/A 60 mm | N/A 100 mm | N/A 125 mm | N/A 13 mm | N/A 40 mm | N/A 4.0 mm |
68514424664 | N/A RBS 45 CLAMP | N/A RBS | N/A 75 mm | N/A 120 mm | N/A 150 mm | N/A 13 mm | N/A 45 mm | N/A 5.0 mm |
68514463479 | N/A RBS 50 CLAMP | N/A RBS | N/A 80 mm | N/A 135 mm | N/A 175 mm | N/A 18 mm | N/A 50 mm | N/A 6.0 mm |