Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Rubber Suspension Units - Type RSF A
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Rubber Suspension Units > RunRight® Rubber Suspension Units - Type RSF A > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® Rubber Suspension Units - Type RSF A

For CAD models and more information, click Directly on the part number below.


The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






 MORE IMAGES 

·  RunRight® RSF A Welded

·  RunRight® RSF A 45 to 100 Drawing


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 25 of 28 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Dimension A

Dimension B

Dimension G

Dimension S

Dimension L

Dimension L1

Construction

68514480069 RSF-A-15X25-SUSPENSION UNIT 5 mm 10 mm 50 mm 15 mm 25 mm 30 mm Steel
68514480070 RSF-A-15X40-SUSPENSION UNIT 5 mm 10 mm 50 mm 15 mm 40 mm 45 mm Cast Iron
68514480071 RSF-A-15X60-SUSPENSION UNIT 5 mm 10 mm 50 mm 15 mm 60 mm 65 mm Steel
68514480072 RSF-A-18X30-SUSPENSION UNIT 6 mm 12 mm 60 mm 18 mm 30 mm 35 mm Steel
68514480073 RSF-A-18X50-SUSPENSION UNIT 6 mm 12 mm 60 mm 18 mm 50 mm 55 mm Cast Iron
68514480074 RSF-A-18X80-SUSPENSION UNIT 6 mm 12 mm 60 mm 18 mm 80 mm 85 mm Steel
68514480075 RSF-A-27X40-SUSPENSION UNIT 8 mm 20 mm 80 mm 27 mm 40 mm 45 mm Steel
68514480076 RSF-A-27X60-SUSPENSION UNIT 8 mm 20 mm 80 mm 27 mm 60 mm 65 mm Cast Iron
68514480077 RSF-A-27X100-SUSPENSION UNIT 8 mm 20 mm 80 mm 27 mm 100 mm 105 mm Steel
68514480078 RSF-A-38X60-SUSPENSION UNIT 10 mm 25 mm 100 mm 38 mm 60 mm 70 mm Steel
68514480079 RSF-A-38X80-SUSPENSION UNIT 10 mm 25 mm 100 mm 38 mm 80 mm 90 mm Cast Iron
68514480080 RSF-A-38X120-SUSPENSION UNIT 10 mm 25 mm 100 mm 38 mm 120 mm 130 mm Steel
68514463923 RSF-A-45X100-SUSPENSION UNIT 12 mm 35 mm 80 mm 45 mm 100 mm 110 mm Cast Iron
68514463636 RSF-A-50X120-SUSPENSION UNIT M12x40 40 mm 100 mm 50 mm 120 mm 130 mm Cast Iron
68514484320 RSF-A-50X160-SUSPENSION UNIT M12x40 40 mm 100 mm 50 mm 160 mm 170 mm Steel
68514463637 RSF-A-50X200-SUSPENSION UNIT M12x40 40 mm 100 mm 50 mm 200 mm 210 mm Cast Iron
68514484258 RSF-A-60X150-SUSPENSION UNIT M16 45 mm 160 mm 60 mm 150 mm 160 mm Steel
68514484259 RSF-A-60X200-SUSPENSION UNIT M16 45 mm 160 mm 60 mm 200 mm 210 mm Steel
68514484260 RSF-A-60X300-SUSPENSION UNIT M16 45 mm 160 mm 60 mm 300 mm 310 mm Steel
68514484261 RSF-A-70X200-SUSPENSION UNIT M20 50 mm 200 mm 70 mm 200 mm 210 mm Steel
68514484262 RSF-A-70X300-SUSPENSION UNIT M20 50 mm 200 mm 70 mm 300 mm 310 mm Steel
68514484263 RSF-A-70X400-SUSPENSION UNIT M20 50 mm 200 mm 70 mm 400 mm 410 mm Steel
68514484264 RSF-A-80X200-SUSPENSION UNIT M20 60 mm 220 mm 80 mm 200 mm 210 mm Steel
68514484265 RSF-A-80X300-SUSPENSION UNIT M20 60 mm 220 mm 80 mm 300 mm 310 mm Steel
68514484266 RSF-A-80X400-SUSPENSION UNIT M20 60 mm 220 mm 80 mm 400 mm 410 mm Steel
  Results 1 - 25 of 28 1 2 
<