All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Rubber Suspension Units > RunRight® Rubber Suspension Units - Type RSF-C > View Items  

RunRight® Rubber Suspension Units - Type RSF-C

Check up to five results to perform an action.


The RunRight® Rubber Suspension Unit RSF C has one central bore, allowing a lever arm to be positioned between 0° and 360°, and the brackets are welded to the housing. The frictional force of this unit guarantees a secure connection of the lever arms in any position. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  RunRight® RSF C Welded


 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 12 of 12 1 

Part Number

Description 

Dimension A

Dimension G

Dimension S

Dimension L

Dimension L1

Construction

68514480081 RSF-C-15X25-SUSPENSION UNIT 10 mm 50 mm 15 mm 25 mm 30 mm Steel
68514480082 RSF-C-15X40-SUSPENSION UNIT 10 mm 50 mm 15 mm 40 mm 45 mm Cast Iron
68514480083 RSF-C-15X60-SUSPENSION UNIT 10 mm 50 mm 15 mm 60 mm 65 mm Steel
68514480084 RSF-C-18X30-SUSPENSION UNIT 13 mm 60 mm 18 mm 30 mm 35 mm Steel
68514480085 RSF-C-18X50-SUSPENSION UNIT 13 mm 60 mm 18 mm 50 mm 55 mm Cast Iron
68514480086 RSF-C-18X80-SUSPENSION UNIT 13 mm 60 mm 18 mm 80 mm 85 mm Steel
68514480087 RSF-C-27X40-SUSPENSION UNIT 16 mm 80 mm 27 mm 40 mm 45 mm Steel
68514480088 RSF-C-27X60-SUSPENSION UNIT 16 mm 80 mm 27 mm 60 mm 65 mm Cast Iron
68514480089 RSF-C-27X100-SUSPENSION UNIT 16 mm 80 mm 27 mm 100 mm 105 mm Steel
68514480090 RSF-C-38X60-SUSPENSION UNIT 20 mm 100 mm 38 mm 60 mm 70 mm Steel
68514480091 RSF-C-38X80-SUSPENSION UNIT 20 mm 100 mm 38 mm 80 mm 90 mm Cast Iron
68514480092 RSF-C-38X120-SUSPENSION UNIT 20 mm 100 mm 38 mm 120 mm 130 mm Steel
  Results 1 - 12 of 12 1