All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Rubber Suspension Units > RunRight® Rubber Suspension Units - Type RSR S > View Items  

RunRight® Rubber Suspension Units - Type RSR S

Check up to five results to perform an action.


The RunRight® Rubber Suspension Unit RSR S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. This kind of connection is great for plus or minus angular motions. These units cannot take alternating motions across the neutral axis. They are manufactured with aluminum housings and steel inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 21 of 21 1 

Part Number

Description 

Dimension C

Dimension D

Dimension E

Dimension F

Dimension S

Dimension L

Dimension L1

68514425095 RSR-S-11X20-SUSPENSION UNIT 8 mm 28 mm 4 mm 2.5 mm 11 mm 20 mm 25 mm
68514425096 RSR-S-11X30-SUSPENSION UNIT 8 mm 28 mm 4 mm 2.5 mm 11 mm 30 mm 35 mm
68514425097 RSR-S-11X50-SUSPENSION UNIT 8 mm 28 mm 4 mm 2.5 mm 11 mm 50 mm 55 mm
68514425098 RSR-S-15X25-SUSPENSION UNIT 10 mm 36 mm 5 mm 2.5 mm 15 mm 25 mm 30 mm
68514425099 RSR-S-15X40-SUSPENSION UNIT 10 mm 36 mm 5 mm 2.5 mm 15 mm 40 mm 45 mm
68514425100 RSR-S-15X60-SUSPENSION UNIT 10 mm 36 mm 5 mm 2.5 mm 15 mm 60 mm 65 mm
68514425101 RSR-S-18X30-SUSPENSION UNIT 13 mm 45 mm 5 mm 2.5 mm 18 mm 30 mm 35 mm
68514425102 RSR-S-18X50-SUSPENSION UNIT 13 mm 45 mm 5 mm 2.5 mm 18 mm 50 mm 55 mm
68514425103 RSR-S-18X80-SUSPENSION UNIT 13 mm 45 mm 5 mm 2.5 mm 18 mm 80 mm 85 mm
68514425104 RSR-S-27X40-SUSPENSION UNIT 16 mm 62 mm 6 mm 3.0 mm 27 mm 40 mm 45 mm
68514425105 RSR-S-27X60-SUSPENSION UNIT 16 mm 62 mm 6 mm 3.0 mm 27 mm 60 mm 65 mm
68514425106 RSR-S-27X100-SUSPENSION UNIT 16 mm 62 mm 6 mm 3.0 mm 27 mm 100 mm 105 mm
68514425107 RSR-S-38X60-SUSPENSION UNIT 20 mm 80 mm 7 mm 3.5 mm 38 mm 60 mm 70 mm
68514425108 RSR-S-38X80-SUSPENSION UNIT 20 mm 80 mm 7 mm 3.5 mm 38 mm 80 mm 90 mm
68514425109 RSR-S-38X120-SUSPENSION UNIT 20 mm 80 mm 7 mm 3.5 mm 38 mm 120 mm 130 mm
68514425110 RSR-S-45X80-SUSPENSION UNIT 24 mm 95 mm 8 mm 4.0 mm 45 mm 80 mm 90 mm
68514425111 RSR-S-45X100-SUSPENSION UNIT 24 mm 95 mm 8 mm 4.0 mm 45 mm 100 mm 110 mm
68514425112 RSR-S-45X150-SUSPENSION UNIT 24 mm 95 mm 8 mm 4.0 mm 45 mm 150 mm 160 mm
68514446321 RSR-S-50X120-SUSPENSION UNIT 30 mm 108 mm 8 mm 4.0 mm 50 mm 120 mm 130 mm
68514446320 RSR-S-50X200-SUSPENSION UNIT 30 mm 108 mm 8 mm 4.0 mm 50 mm 200 mm 210 mm
68514446318 RSR-S-50X300-SUSPENSION UNIT 30 mm 108 mm 8 mm 4.0 mm 50 mm 300 mm 310 mm
  Results 1 - 21 of 21 1