The RunRight® Rubber Suspension Unit RSR S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. This kind of connection is great for plus or minus angular motions. These units cannot take alternating motions across the neutral axis. They are manufactured with aluminum housings and steel inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Dimension C |
Dimension D |
Dimension E |
Dimension F |
Dimension S |
Dimension L |
Dimension L1 |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514425095 | Description N/A RSR-S-11X20-SUSPENSION UNIT | Dimension C N/A 8 mm | Dimension D N/A 28 mm | Dimension E N/A 4 mm | Dimension F N/A 2.5 mm | Dimension S N/A 11 mm | Dimension L N/A 20 mm | Dimension L1 N/A 25 mm |
Add To Cart
Request Quote |
|
| 68514425096 | Description N/A RSR-S-11X30-SUSPENSION UNIT | Dimension C N/A 8 mm | Dimension D N/A 28 mm | Dimension E N/A 4 mm | Dimension F N/A 2.5 mm | Dimension S N/A 11 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
Add To Cart
Request Quote |
|
| 68514425097 | Description N/A RSR-S-11X50-SUSPENSION UNIT | Dimension C N/A 8 mm | Dimension D N/A 28 mm | Dimension E N/A 4 mm | Dimension F N/A 2.5 mm | Dimension S N/A 11 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
Add To Cart
Request Quote |
|
| 68514425098 | Description N/A RSR-S-15X25-SUSPENSION UNIT | Dimension C N/A 10 mm | Dimension D N/A 36 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm |
Add To Cart
Request Quote |
|
| 68514425099 | Description N/A RSR-S-15X40-SUSPENSION UNIT | Dimension C N/A 10 mm | Dimension D N/A 36 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 15 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
Add To Cart
Request Quote |
|
| 68514425100 | Description N/A RSR-S-15X60-SUSPENSION UNIT | Dimension C N/A 10 mm | Dimension D N/A 36 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 15 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
Add To Cart
Request Quote |
|
| 68514425101 | Description N/A RSR-S-18X30-SUSPENSION UNIT | Dimension C N/A 13 mm | Dimension D N/A 45 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 18 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
Add To Cart
Request Quote |
|
| 68514425102 | Description N/A RSR-S-18X50-SUSPENSION UNIT | Dimension C N/A 13 mm | Dimension D N/A 45 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 18 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
Add To Cart
Request Quote |
|
| 68514425103 | Description N/A RSR-S-18X80-SUSPENSION UNIT | Dimension C N/A 13 mm | Dimension D N/A 45 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 18 mm | Dimension L N/A 80 mm | Dimension L1 N/A 85 mm |
Add To Cart
Request Quote |
|
| 68514425104 | Description N/A RSR-S-27X40-SUSPENSION UNIT | Dimension C N/A 16 mm | Dimension D N/A 62 mm | Dimension E N/A 6 mm | Dimension F N/A 3.0 mm | Dimension S N/A 27 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
Add To Cart
Request Quote |
|
| 68514425105 | Description N/A RSR-S-27X60-SUSPENSION UNIT | Dimension C N/A 16 mm | Dimension D N/A 62 mm | Dimension E N/A 6 mm | Dimension F N/A 3.0 mm | Dimension S N/A 27 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
Add To Cart
Request Quote |
|
| 68514425106 | Description N/A RSR-S-27X100-SUSPENSION UNIT | Dimension C N/A 16 mm | Dimension D N/A 62 mm | Dimension E N/A 6 mm | Dimension F N/A 3.0 mm | Dimension S N/A 27 mm | Dimension L N/A 100 mm | Dimension L1 N/A 105 mm |
Add To Cart
Request Quote |
|
| 68514425107 | Description N/A RSR-S-38X60-SUSPENSION UNIT | Dimension C N/A 20 mm | Dimension D N/A 80 mm | Dimension E N/A 7 mm | Dimension F N/A 3.5 mm | Dimension S N/A 38 mm | Dimension L N/A 60 mm | Dimension L1 N/A 70 mm |
Add To Cart
Request Quote |
|
| 68514425108 | Description N/A RSR-S-38X80-SUSPENSION UNIT | Dimension C N/A 20 mm | Dimension D N/A 80 mm | Dimension E N/A 7 mm | Dimension F N/A 3.5 mm | Dimension S N/A 38 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
Add To Cart
Request Quote |
|
| 68514425109 | Description N/A RSR-S-38X120-SUSPENSION UNIT | Dimension C N/A 20 mm | Dimension D N/A 80 mm | Dimension E N/A 7 mm | Dimension F N/A 3.5 mm | Dimension S N/A 38 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
Add To Cart
Request Quote |
|
| 68514425110 | Description N/A RSR-S-45X80-SUSPENSION UNIT | Dimension C N/A 24 mm | Dimension D N/A 95 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 45 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
Add To Cart
Request Quote |
|
| 68514425111 | Description N/A RSR-S-45X100-SUSPENSION UNIT | Dimension C N/A 24 mm | Dimension D N/A 95 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 45 mm | Dimension L N/A 100 mm | Dimension L1 N/A 110 mm |
Add To Cart
Request Quote |
|
| 68514425112 | Description N/A RSR-S-45X150-SUSPENSION UNIT | Dimension C N/A 24 mm | Dimension D N/A 95 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 45 mm | Dimension L N/A 150 mm | Dimension L1 N/A 160 mm |
Add To Cart
Request Quote |
|
| 68514446321 | Description N/A RSR-S-50X120-SUSPENSION UNIT | Dimension C N/A 30 mm | Dimension D N/A 108 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 50 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
Add To Cart
Request Quote |
|
| 68514446320 | Description N/A RSR-S-50X200-SUSPENSION UNIT | Dimension C N/A 30 mm | Dimension D N/A 108 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 50 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm |
Add To Cart
Request Quote |
|
| 68514446318 | Description N/A RSR-S-50X300-SUSPENSION UNIT | Dimension C N/A 30 mm | Dimension D N/A 108 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 50 mm | Dimension L N/A 300 mm | Dimension L1 N/A 310 mm |
Add To Cart
Request Quote |