Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

The RunRight® Rubber Suspension Unit RSR S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. This kind of connection is great for plus or minus angular motions. These units cannot take alternating motions across the neutral axis. They are manufactured with aluminum housings and steel inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 21 of 21 | Results Per Page | View | Unit of Measure
1 

Part Number

Dimension C

Dimension D

Dimension E

Dimension F

Dimension S

Dimension L

Dimension L1

RSR-S-11X20-SUSPENSION UNIT N/A 8 mm N/A 28 mm N/A 4 mm N/A 2.5 mm N/A 11 mm N/A 20 mm N/A 25 mm
RSR-S-11X30-SUSPENSION UNIT N/A 8 mm N/A 28 mm N/A 4 mm N/A 2.5 mm N/A 11 mm N/A 30 mm N/A 35 mm
RSR-S-11X50-SUSPENSION UNIT N/A 8 mm N/A 28 mm N/A 4 mm N/A 2.5 mm N/A 11 mm N/A 50 mm N/A 55 mm
RSR-S-15X25-SUSPENSION UNIT N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 25 mm N/A 30 mm
RSR-S-15X40-SUSPENSION UNIT N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 40 mm N/A 45 mm
RSR-S-15X60-SUSPENSION UNIT N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 60 mm N/A 65 mm
RSR-S-18X30-SUSPENSION UNIT N/A 13 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 30 mm N/A 35 mm
RSR-S-18X50-SUSPENSION UNIT N/A 13 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 50 mm N/A 55 mm
RSR-S-18X80-SUSPENSION UNIT N/A 13 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 80 mm N/A 85 mm
RSR-S-27X40-SUSPENSION UNIT N/A 16 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 40 mm N/A 45 mm
RSR-S-27X60-SUSPENSION UNIT N/A 16 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 60 mm N/A 65 mm
RSR-S-27X100-SUSPENSION UNIT N/A 16 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 100 mm N/A 105 mm
RSR-S-38X60-SUSPENSION UNIT N/A 20 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 60 mm N/A 70 mm
RSR-S-38X80-SUSPENSION UNIT N/A 20 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 80 mm N/A 90 mm
RSR-S-38X120-SUSPENSION UNIT N/A 20 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 120 mm N/A 130 mm
RSR-S-45X80-SUSPENSION UNIT N/A 24 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 80 mm N/A 90 mm
RSR-S-45X100-SUSPENSION UNIT N/A 24 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 100 mm N/A 110 mm
RSR-S-45X150-SUSPENSION UNIT N/A 24 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 150 mm N/A 160 mm
RSR-S-50X120-SUSPENSION UNIT N/A 30 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 120 mm N/A 130 mm
RSR-S-50X200-SUSPENSION UNIT N/A 30 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 200 mm N/A 210 mm
RSR-S-50X300-SUSPENSION UNIT N/A 30 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 300 mm N/A 310 mm
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1