All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Rubber Suspension Units > RunRight® Rubber Suspension Units - Type RSR > View Items  

RunRight® Rubber Suspension Units - Type RSR

Check up to five results to perform an action.


The RunRight® Rubber Suspension Unit RSR has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either side of the unit. They are manufactured with aluminum housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 18 of 18 1 

Part Number

Description 

Dimension A

Dimension B

Dimension D

Dimension E

Dimension F

Dimension S

Dimension L

Dimension L1

68514425080 RSR-A-15X25-SUSPENSION UNIT 5 mm 10 mm 36 mm 5 mm 2.5 mm 15 mm 25 mm 30 mm
68514425081 RSR-A-15X40-SUSPENSION UNIT 5 mm 10 mm 36 mm 5 mm 2.5 mm 15 mm 40 mm 45 mm
68514425082 RSR-A-15X60-SUSPENSION UNIT 5 mm 10 mm 36 mm 5 mm 2.5 mm 15 mm 60 mm 65 mm
68514425083 RSR-A-18X30-SUSPENSION UNIT 6 mm 12 mm 45 mm 5 mm 2.5 mm 18 mm 30 mm 35 mm
68514425084 RSR-A-18X50-SUSPENSION UNIT 6 mm 12 mm 45 mm 5 mm 2.5 mm 18 mm 50 mm 55 mm
68514424855 RSR-A-18X80-SUSPENSION UNIT 6 mm 12 mm 45 mm 5 mm 2.5 mm 18 mm 80 mm 85 mm
68514425086 RSR-A-27X40-SUSPENSION UNIT 8 mm 20 mm 62 mm 6 mm 3.0 mm 27 mm 40 mm 45 mm
68514425087 RSR-A-27X60-SUSPENSION UNIT 8 mm 20 mm 62 mm 6 mm 3.0 mm 27 mm 60 mm 65 mm
68514425088 RSR-A-27X100-SUSPENSION UNIT 8 mm 20 mm 62 mm 6 mm 3.0 mm 27 mm 100 mm 105 mm
68514425089 RSR-A-38X60-SUSPENSION UNIT 10 mm 25 mm 80 mm 7 mm 3.5 mm 38 mm 60 mm 70 mm
68514425090 RSR-A-38X80-SUSPENSION UNIT 10 mm 25 mm 80 mm 7 mm 3.5 mm 38 mm 80 mm 90 mm
68514425091 RSR-A-38X120-SUSPENSION UNIT 10 mm 25 mm 80 mm 7 mm 3.5 mm 38 mm 120 mm 130 mm
68514425092 RSR-A-45X80-SUSPENSION UNIT 12 mm 35 mm 95 mm 8 mm 4.0 mm 45 mm 80 mm 90 mm
68514425093 RSR-A-45X100-SUSPENSION UNIT 12 mm 35 mm 95 mm 8 mm 4.0 mm 45 mm 100 mm 110 mm
68514425094 RSR-A-45X150-SUSPENSION UNIT 12 mm 35 mm 95 mm 8 mm 4.0 mm 45 mm 150 mm 160 mm
68514446319 RSR-A-50X120-SUSPENSION UNIT M12x40 40 mm 108 mm 8 mm 4.0 mm 50 mm 120 mm 130 mm
68514446317 RSR-A-50X200-SUSPENSION UNIT M12x40 40 mm 108 mm 8 mm 4.0 mm 50 mm 200 mm 210 mm
68514446316 RSR-A-50X300-SUSPENSION UNIT M12x40 40 mm 108 mm 8 mm 4.0 mm 50 mm 300 mm 310 mm
  Results 1 - 18 of 18 1