The RunRight® Rubber Suspension Unit RSR has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either side of the unit. They are manufactured with aluminum housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Dimension A |
Dimension B |
Dimension D |
Dimension E |
Dimension F |
Dimension S |
Dimension L |
Dimension L1 |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514425080 | Description N/A RSR-A-15X25-SUSPENSION UNIT | Dimension A N/A 5 mm | Dimension B N/A 10 mm | Dimension D N/A 36 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm |
Add To Cart
Request Quote |
| 68514425081 | Description N/A RSR-A-15X40-SUSPENSION UNIT | Dimension A N/A 5 mm | Dimension B N/A 10 mm | Dimension D N/A 36 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 15 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
Add To Cart
Request Quote |
| 68514425082 | Description N/A RSR-A-15X60-SUSPENSION UNIT | Dimension A N/A 5 mm | Dimension B N/A 10 mm | Dimension D N/A 36 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 15 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
Add To Cart
Request Quote |
| 68514425083 | Description N/A RSR-A-18X30-SUSPENSION UNIT | Dimension A N/A 6 mm | Dimension B N/A 12 mm | Dimension D N/A 45 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 18 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
Add To Cart
Request Quote |
| 68514425084 | Description N/A RSR-A-18X50-SUSPENSION UNIT | Dimension A N/A 6 mm | Dimension B N/A 12 mm | Dimension D N/A 45 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 18 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
Add To Cart
Request Quote |
| 68514424855 | Description N/A RSR-A-18X80-SUSPENSION UNIT | Dimension A N/A 6 mm | Dimension B N/A 12 mm | Dimension D N/A 45 mm | Dimension E N/A 5 mm | Dimension F N/A 2.5 mm | Dimension S N/A 18 mm | Dimension L N/A 80 mm | Dimension L1 N/A 85 mm |
Add To Cart
Request Quote |
| 68514425086 | Description N/A RSR-A-27X40-SUSPENSION UNIT | Dimension A N/A 8 mm | Dimension B N/A 20 mm | Dimension D N/A 62 mm | Dimension E N/A 6 mm | Dimension F N/A 3.0 mm | Dimension S N/A 27 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
Add To Cart
Request Quote |
| 68514425087 | Description N/A RSR-A-27X60-SUSPENSION UNIT | Dimension A N/A 8 mm | Dimension B N/A 20 mm | Dimension D N/A 62 mm | Dimension E N/A 6 mm | Dimension F N/A 3.0 mm | Dimension S N/A 27 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
Add To Cart
Request Quote |
| 68514425088 | Description N/A RSR-A-27X100-SUSPENSION UNIT | Dimension A N/A 8 mm | Dimension B N/A 20 mm | Dimension D N/A 62 mm | Dimension E N/A 6 mm | Dimension F N/A 3.0 mm | Dimension S N/A 27 mm | Dimension L N/A 100 mm | Dimension L1 N/A 105 mm |
Add To Cart
Request Quote |
| 68514425089 | Description N/A RSR-A-38X60-SUSPENSION UNIT | Dimension A N/A 10 mm | Dimension B N/A 25 mm | Dimension D N/A 80 mm | Dimension E N/A 7 mm | Dimension F N/A 3.5 mm | Dimension S N/A 38 mm | Dimension L N/A 60 mm | Dimension L1 N/A 70 mm |
Add To Cart
Request Quote |
| 68514425090 | Description N/A RSR-A-38X80-SUSPENSION UNIT | Dimension A N/A 10 mm | Dimension B N/A 25 mm | Dimension D N/A 80 mm | Dimension E N/A 7 mm | Dimension F N/A 3.5 mm | Dimension S N/A 38 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
Add To Cart
Request Quote |
| 68514425091 | Description N/A RSR-A-38X120-SUSPENSION UNIT | Dimension A N/A 10 mm | Dimension B N/A 25 mm | Dimension D N/A 80 mm | Dimension E N/A 7 mm | Dimension F N/A 3.5 mm | Dimension S N/A 38 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
Add To Cart
Request Quote |
| 68514425092 | Description N/A RSR-A-45X80-SUSPENSION UNIT | Dimension A N/A 12 mm | Dimension B N/A 35 mm | Dimension D N/A 95 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 45 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
Add To Cart
Request Quote |
| 68514425093 | Description N/A RSR-A-45X100-SUSPENSION UNIT | Dimension A N/A 12 mm | Dimension B N/A 35 mm | Dimension D N/A 95 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 45 mm | Dimension L N/A 100 mm | Dimension L1 N/A 110 mm |
Add To Cart
Request Quote |
| 68514425094 | Description N/A RSR-A-45X150-SUSPENSION UNIT | Dimension A N/A 12 mm | Dimension B N/A 35 mm | Dimension D N/A 95 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 45 mm | Dimension L N/A 150 mm | Dimension L1 N/A 160 mm |
Add To Cart
Request Quote |
| 68514446319 | Description N/A RSR-A-50X120-SUSPENSION UNIT | Dimension A N/A M12x40 | Dimension B N/A 40 mm | Dimension D N/A 108 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 50 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
Add To Cart
Request Quote |
| 68514446317 | Description N/A RSR-A-50X200-SUSPENSION UNIT | Dimension A N/A M12x40 | Dimension B N/A 40 mm | Dimension D N/A 108 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 50 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm |
Add To Cart
Request Quote |
| 68514446316 | Description N/A RSR-A-50X300-SUSPENSION UNIT | Dimension A N/A M12x40 | Dimension B N/A 40 mm | Dimension D N/A 108 mm | Dimension E N/A 8 mm | Dimension F N/A 4.0 mm | Dimension S N/A 50 mm | Dimension L N/A 300 mm | Dimension L1 N/A 310 mm |
Add To Cart
Request Quote |