Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

The RunRight® Rubber Suspension Unit RSS C has one central bore and can be positioned between 0° and 360°. The frictional force of this unit guarantees a securconnection of the lever arms in any position. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Part Number

Type

Dimension A

Dimension D

Dimension S

Dimension L

Dimension L1

RSS-C-15X25-SUSPENSION UNIT N/A RSS C N/A 10 mm N/A 27 mm N/A 15 mm N/A 25 mm N/A 30 mm
RSS-C-15X40-SUSPENSION UNIT N/A RSS C N/A 10 mm N/A 27 mm N/A 15 mm N/A 40 mm N/A 45 mm
RSS-C-15X60-SUSPENSION UNIT N/A RSS C N/A 10 mm N/A 27 mm N/A 15 mm N/A 60 mm N/A 65 mm
RSS-C-18X30-SUSPENSION UNIT N/A RSS C N/A 13 mm N/A 32 mm N/A 18 mm N/A 30 mm N/A 35 mm
RSS-C-18X50-SUSPENSION UNIT N/A RSS C N/A 13 mm N/A 32 mm N/A 18 mm N/A 50 mm N/A 55 mm
RSS-C-18X80-SUSPENSION UNIT N/A RSS C N/A 13 mm N/A 32 mm N/A 18 mm N/A 80 mm N/A 85 mm
RSS-C-27X40-SUSPENSION UNIT N/A RSS C N/A 16 mm N/A 45 mm N/A 27 mm N/A 40 mm N/A 45 mm
RSS-C-27X60-SUSPENSION UNIT N/A RSS C N/A 16 mm N/A 45 mm N/A 27 mm N/A 60 mm N/A 65 mm
RSS-C-27X100-SUSPENSION UNIT N/A RSS C N/A 16 mm N/A 45 mm N/A 27 mm N/A 100 mm N/A 105 mm
RSS-C-38X60-SUSPENSION UNIT N/A RSS C N/A 20 mm N/A 60 mm N/A 38 mm N/A 60 mm N/A 70 mm
RSS-C-38X80-SUSPENSION UNIT N/A RSS C N/A 20 mm N/A 60 mm N/A 38 mm N/A 80 mm N/A 90 mm
RSS-C-38X120-SUSPENSION UNIT N/A RSS C N/A 20 mm N/A 60 mm N/A 38 mm N/A 120 mm N/A 130 mm
RSS-C-45X80-SUSPENSION UNIT N/A RSS C N/A 24 mm N/A 75 mm N/A 45 mm N/A 80 mm N/A 90 mm
RSS-C-45X100-SUSPENSION UNIT N/A RSS C N/A 24 mm N/A 75 mm N/A 45 mm N/A 100 mm N/A 110 mm
RSS-C-50X120-SUSPENSION UNIT N/A RSS C N/A 30 mm N/A 80 mm N/A 50 mm N/A 120 mm N/A 130 mm
RSS-C-50X200-SUSPENSION UNIT N/A RSS C N/A 30 mm N/A 80 mm N/A 50 mm N/A 200 mm N/A 210 mm
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1