All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Rubber Suspension Units > RunRight® Rubber Suspension Units - Type RSS S > View Items  

RunRight® Rubber Suspension Units - Type RSS S

Check up to five results to perform an action.


The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 22 of 22 1 

Part Number

Description 

Type

Dimension C

Dimension D

Dimension S

Dimension L

Dimension L1

68514425031 RSS-S-11X20-SUSPENSION UNIT RSS S 8 mm 20 mm 11 mm 20 mm 25 mm
68514425032 RSS-S-11X30-SUSPENSION UNIT RSS S 8 mm 20 mm 11 mm 30 mm 35 mm
68514425033 RSS-S-11X50-SUSPENSION UNIT RSS S 8 mm 20 mm 11 mm 50 mm 55 mm
68514425034 RSS-S-15X25-SUSPENSION UNIT RSS S 11 mm 27 mm 15 mm 25 mm 30 mm
68514425035 RSS-S-15X40-SUSPENSION UNIT RSS S 11 mm 27 mm 15 mm 40 mm 45 mm
68514425036 RSS-S-15X60-SUSPENSION UNIT RSS S 11 mm 27 mm 15 mm 60 mm 65 mm
68514425037 RSS-S-18X30-SUSPENSION UNIT RSS S 12 mm 32 mm 18 mm 30 mm 35 mm
68514425038 RSS-S-18X50-SUSPENSION UNIT RSS S 12 mm 32 mm 18 mm 50 mm 55 mm
68514425039 RSS-S-18X80-SUSPENSION UNIT RSS S 12 mm 32 mm 18 mm 80 mm 85 mm
68514425040 RSS-S-27X40-SUSPENSION UNIT RSS S 22 mm 45 mm 27 mm 40 mm 45 mm
68514425041 RSS-S-27X60-SUSPENSION UNIT RSS S 22 mm 45 mm 27 mm 60 mm 65 mm
68514425042 RSS-S-27X100-SUSPENSION UNIT RSS S 22 mm 45 mm 27 mm 100 mm 105 mm
68514425043 RSS-S-38X60-SUSPENSION UNIT RSS S 30 mm 60 mm 38 mm 60 mm 70 mm
68514425044 RSS-S-38X80-SUSPENSION UNIT RSS S 30 mm 60 mm 38 mm 80 mm 90 mm
68514425045 RSS-S-38X120-SUSPENSION UNIT RSS S 30 mm 60 mm 38 mm 120 mm 130 mm
68514484060 RSS-S-45X80-SUSPENSION UNIT RSS S 35 mm 75 mm 45 mm 80 mm 90 mm
68514425047 RSS-S-45X100-SUSPENSION UNIT RSS S 35 mm 75 mm 45 mm 100 mm 110 mm
68514484064 RSS-S-45X150-SUSPENSION UNIT RSS S 35 mm 75 mm 45 mm 150 mm 160 mm
68514425049 RSS-S-50X120-SUSPENSION UNIT RSS S 40 mm 80 mm 50 mm 120 mm 130 mm
68514425050 RSS-S-50X200-SUSPENSION UNIT RSS S 40 mm 80 mm 50 mm 200 mm 210 mm
68514425051 RSS-S-50X300-SUSPENSION UNIT RSS S 40 mm 80 mm 50 mm 300 mm 310 mm
68514457947 RSS-SS-S-15X25-SUSPENSION UNIT RSS S 11 mm 27 mm 15 mm 25 mm 30 mm
  Results 1 - 22 of 22 1