The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Type |
Dimension C |
Dimension D |
Dimension S |
Dimension L |
Dimension L1 |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514425031 | Description N/A RSS-S-11X20-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 8 mm | Dimension D N/A 20 mm | Dimension S N/A 11 mm | Dimension L N/A 20 mm | Dimension L1 N/A 25 mm |
Add To Cart
Request Quote |
|
| 68514425032 | Description N/A RSS-S-11X30-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 8 mm | Dimension D N/A 20 mm | Dimension S N/A 11 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
Add To Cart
Request Quote |
|
| 68514425033 | Description N/A RSS-S-11X50-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 8 mm | Dimension D N/A 20 mm | Dimension S N/A 11 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
Add To Cart
Request Quote |
|
| 68514425034 | Description N/A RSS-S-15X25-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 11 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm |
Add To Cart
Request Quote |
|
| 68514425035 | Description N/A RSS-S-15X40-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 11 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
Add To Cart
Request Quote |
|
| 68514425036 | Description N/A RSS-S-15X60-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 11 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
Add To Cart
Request Quote |
|
| 68514425037 | Description N/A RSS-S-18X30-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 12 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 30 mm | Dimension L1 N/A 35 mm |
Add To Cart
Request Quote |
|
| 68514425038 | Description N/A RSS-S-18X50-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 12 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 50 mm | Dimension L1 N/A 55 mm |
Add To Cart
Request Quote |
|
| 68514425039 | Description N/A RSS-S-18X80-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 12 mm | Dimension D N/A 32 mm | Dimension S N/A 18 mm | Dimension L N/A 80 mm | Dimension L1 N/A 85 mm |
Add To Cart
Request Quote |
|
| 68514425040 | Description N/A RSS-S-27X40-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 22 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 40 mm | Dimension L1 N/A 45 mm |
Add To Cart
Request Quote |
|
| 68514425041 | Description N/A RSS-S-27X60-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 22 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 60 mm | Dimension L1 N/A 65 mm |
Add To Cart
Request Quote |
|
| 68514425042 | Description N/A RSS-S-27X100-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 22 mm | Dimension D N/A 45 mm | Dimension S N/A 27 mm | Dimension L N/A 100 mm | Dimension L1 N/A 105 mm |
Add To Cart
Request Quote |
|
| 68514425043 | Description N/A RSS-S-38X60-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 30 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 60 mm | Dimension L1 N/A 70 mm |
Add To Cart
Request Quote |
|
| 68514425044 | Description N/A RSS-S-38X80-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 30 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
Add To Cart
Request Quote |
|
| 68514425045 | Description N/A RSS-S-38X120-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 30 mm | Dimension D N/A 60 mm | Dimension S N/A 38 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
Add To Cart
Request Quote |
|
| 68514484060 | Description N/A RSS-S-45X80-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 35 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 80 mm | Dimension L1 N/A 90 mm |
Add To Cart
Request Quote |
|
| 68514425047 | Description N/A RSS-S-45X100-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 35 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 100 mm | Dimension L1 N/A 110 mm |
Add To Cart
Request Quote |
|
| 68514484064 | Description N/A RSS-S-45X150-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 35 mm | Dimension D N/A 75 mm | Dimension S N/A 45 mm | Dimension L N/A 150 mm | Dimension L1 N/A 160 mm |
Add To Cart
Request Quote |
|
| 68514425049 | Description N/A RSS-S-50X120-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 40 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 120 mm | Dimension L1 N/A 130 mm |
Add To Cart
Request Quote |
|
| 68514425050 | Description N/A RSS-S-50X200-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 40 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 200 mm | Dimension L1 N/A 210 mm |
Add To Cart
Request Quote |
|
| 68514425051 | Description N/A RSS-S-50X300-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 40 mm | Dimension D N/A 80 mm | Dimension S N/A 50 mm | Dimension L N/A 300 mm | Dimension L1 N/A 310 mm |
Add To Cart
Request Quote |
|
| 68514457947 | Description N/A RSS-SS-S-15X25-SUSPENSION UNIT | Type N/A RSS S | Dimension C N/A 11 mm | Dimension D N/A 27 mm | Dimension S N/A 15 mm | Dimension L N/A 25 mm | Dimension L1 N/A 30 mm |
Add To Cart
Request Quote |