Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 

Part Number

Type

Dimension C

Dimension D

Dimension S

Dimension L

Dimension L1

RSS-S-11X20-SUSPENSION UNIT N/A RSS S N/A 8 mm N/A 20 mm N/A 11 mm N/A 20 mm N/A 25 mm
RSS-S-11X30-SUSPENSION UNIT N/A RSS S N/A 8 mm N/A 20 mm N/A 11 mm N/A 30 mm N/A 35 mm
RSS-S-11X50-SUSPENSION UNIT N/A RSS S N/A 8 mm N/A 20 mm N/A 11 mm N/A 50 mm N/A 55 mm
RSS-S-15X25-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 25 mm N/A 30 mm
RSS-S-15X40-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 40 mm N/A 45 mm
RSS-S-15X60-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 60 mm N/A 65 mm
RSS-S-18X30-SUSPENSION UNIT N/A RSS S N/A 12 mm N/A 32 mm N/A 18 mm N/A 30 mm N/A 35 mm
RSS-S-18X50-SUSPENSION UNIT N/A RSS S N/A 12 mm N/A 32 mm N/A 18 mm N/A 50 mm N/A 55 mm
RSS-S-18X80-SUSPENSION UNIT N/A RSS S N/A 12 mm N/A 32 mm N/A 18 mm N/A 80 mm N/A 85 mm
RSS-S-27X40-SUSPENSION UNIT N/A RSS S N/A 22 mm N/A 45 mm N/A 27 mm N/A 40 mm N/A 45 mm
RSS-S-27X60-SUSPENSION UNIT N/A RSS S N/A 22 mm N/A 45 mm N/A 27 mm N/A 60 mm N/A 65 mm
RSS-S-27X100-SUSPENSION UNIT N/A RSS S N/A 22 mm N/A 45 mm N/A 27 mm N/A 100 mm N/A 105 mm
RSS-S-38X60-SUSPENSION UNIT N/A RSS S N/A 30 mm N/A 60 mm N/A 38 mm N/A 60 mm N/A 70 mm
RSS-S-38X80-SUSPENSION UNIT N/A RSS S N/A 30 mm N/A 60 mm N/A 38 mm N/A 80 mm N/A 90 mm
RSS-S-38X120-SUSPENSION UNIT N/A RSS S N/A 30 mm N/A 60 mm N/A 38 mm N/A 120 mm N/A 130 mm
RSS-S-45X80-SUSPENSION UNIT N/A RSS S N/A 35 mm N/A 75 mm N/A 45 mm N/A 80 mm N/A 90 mm
RSS-S-45X100-SUSPENSION UNIT N/A RSS S N/A 35 mm N/A 75 mm N/A 45 mm N/A 100 mm N/A 110 mm
RSS-S-45X150-SUSPENSION UNIT N/A RSS S N/A 35 mm N/A 75 mm N/A 45 mm N/A 150 mm N/A 160 mm
RSS-S-50X120-SUSPENSION UNIT N/A RSS S N/A 40 mm N/A 80 mm N/A 50 mm N/A 120 mm N/A 130 mm
RSS-S-50X200-SUSPENSION UNIT N/A RSS S N/A 40 mm N/A 80 mm N/A 50 mm N/A 200 mm N/A 210 mm
RSS-S-50X300-SUSPENSION UNIT N/A RSS S N/A 40 mm N/A 80 mm N/A 50 mm N/A 300 mm N/A 310 mm
RSS-SS-S-15X25-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 25 mm N/A 30 mm
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1