All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Rubber Suspension Units > RunRight® Rubber Suspension Units - Type RSS A > View Items  

RunRight® Rubber Suspension Units - Type RSS A

Check up to five results to perform an action.


The RunRight® Rubber Suspension Unit RSS A has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 18 of 18 1 

Part Number

Description 

Type

Dimension A

Dimension B

Dimension D

Dimension S

Dimension L

Dimension L1

68514425013 RSS-A-15X25-SUSPENSION UNIT RSS A 5 mm 10 mm 27 mm 15 mm 25 mm 30 mm
68514425014 RSS-A-15X40-SUSPENSION UNIT RSS A 5 mm 10 mm 27 mm 15 mm 40 mm 45 mm
68514417485 RSS-A-15X60-SUSPENSION UNIT RSS A 5 mm 10 mm 27 mm 15 mm 60 mm 65 mm
68514424839 RSS-A-18X30-SUSPENSION UNIT RSS A 6 mm 12 mm 32 mm 18 mm 30 mm 35 mm
68514425017 RSS-A-18X50-SUSPENSION UNIT RSS A 6 mm 12 mm 32 mm 18 mm 50 mm 55 mm
68514425018 RSS-A-18X80-SUSPENSION UNIT RSS A 6 mm 12 mm 32 mm 18 mm 80 mm 85 mm
68514425019 RSS-A-27X40-SUSPENSION UNIT RSS A 8 mm 20 mm 45 mm 27 mm 40 mm 45 mm
68514425020 RSS-A-27X60-SUSPENSION UNIT RSS A 8 mm 20 mm 45 mm 27 mm 60 mm 65 mm
68514417487 RSS-A-27X100-SUSPENSION UNIT RSS A 8 mm 20 mm 45 mm 27 mm 100 mm 105 mm
68514425022 RSS-A-38X60-SUSPENSION UNIT RSS A 10 mm 25 mm 60 mm 38 mm 60 mm 70 mm
68514425023 RSS-A-38X80-SUSPENSION UNIT RSS A 10 mm 25 mm 60 mm 38 mm 80 mm 90 mm
68514425024 RSS-A-38X120-SUSPENSION UNIT RSS A 10 mm 25 mm 60 mm 38 mm 120 mm 130 mm
68514484305 RSS-A-45X80-SUSPENSION UNIT RSS A 12 mm 35 mm 75 mm 45 mm 80 mm 90 mm
68514484306 RSS-A-45X100-SUSPENSION UNIT RSS A 12 mm 35 mm 75 mm 45 mm 100 mm 110 mm
68514484307 RSS-A-45X150-SUSPENSION UNIT RSS A 12 mm 35 mm 75 mm 45 mm 150 mm 160 mm
68514484308 RSS-A-50X120-SUSPENSION UNIT RSS A M12x40 40 mm 80 mm 50 mm 120 mm 130 mm
68514484309 RSS-A-50X200-SUSPENSION UNIT RSS A M12x40 40 mm 80 mm 50 mm 200 mm 210 mm
68514484310 RSS-A-50X300-SUSPENSION UNIT RSS A M12x40 40 mm 80 mm 50 mm 300 mm 310 mm
  Results 1 - 18 of 18 1