Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

The RunRight® Rubber Suspension Unit RSS A has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Part Number

Type

Dimension A

Dimension B

Dimension D

Dimension S

Dimension L

Dimension L1

RSS-A-15X25-SUSPENSION UNIT N/A RSS A N/A 5 mm N/A 10 mm N/A 27 mm N/A 15 mm N/A 25 mm N/A 30 mm
RSS-A-15X40-SUSPENSION UNIT N/A RSS A N/A 5 mm N/A 10 mm N/A 27 mm N/A 15 mm N/A 40 mm N/A 45 mm
RSS-A-15X60-SUSPENSION UNIT N/A RSS A N/A 5 mm N/A 10 mm N/A 27 mm N/A 15 mm N/A 60 mm N/A 65 mm
RSS-A-18X30-SUSPENSION UNIT N/A RSS A N/A 6 mm N/A 12 mm N/A 32 mm N/A 18 mm N/A 30 mm N/A 35 mm
RSS-A-18X50-SUSPENSION UNIT N/A RSS A N/A 6 mm N/A 12 mm N/A 32 mm N/A 18 mm N/A 50 mm N/A 55 mm
RSS-A-18X80-SUSPENSION UNIT N/A RSS A N/A 6 mm N/A 12 mm N/A 32 mm N/A 18 mm N/A 80 mm N/A 85 mm
RSS-A-27X40-SUSPENSION UNIT N/A RSS A N/A 8 mm N/A 20 mm N/A 45 mm N/A 27 mm N/A 40 mm N/A 45 mm
RSS-A-27X60-SUSPENSION UNIT N/A RSS A N/A 8 mm N/A 20 mm N/A 45 mm N/A 27 mm N/A 60 mm N/A 65 mm
RSS-A-27X100-SUSPENSION UNIT N/A RSS A N/A 8 mm N/A 20 mm N/A 45 mm N/A 27 mm N/A 100 mm N/A 105 mm
RSS-A-38X60-SUSPENSION UNIT N/A RSS A N/A 10 mm N/A 25 mm N/A 60 mm N/A 38 mm N/A 60 mm N/A 70 mm
RSS-A-38X80-SUSPENSION UNIT N/A RSS A N/A 10 mm N/A 25 mm N/A 60 mm N/A 38 mm N/A 80 mm N/A 90 mm
RSS-A-38X120-SUSPENSION UNIT N/A RSS A N/A 10 mm N/A 25 mm N/A 60 mm N/A 38 mm N/A 120 mm N/A 130 mm
RSS-A-45X80-SUSPENSION UNIT N/A RSS A N/A 12 mm N/A 35 mm N/A 75 mm N/A 45 mm N/A 80 mm N/A 90 mm
RSS-A-45X100-SUSPENSION UNIT N/A RSS A N/A 12 mm N/A 35 mm N/A 75 mm N/A 45 mm N/A 100 mm N/A 110 mm
RSS-A-45X150-SUSPENSION UNIT N/A RSS A N/A 12 mm N/A 35 mm N/A 75 mm N/A 45 mm N/A 150 mm N/A 160 mm
RSS-A-50X120-SUSPENSION UNIT N/A RSS A N/A M12x40 N/A 40 mm N/A 80 mm N/A 50 mm N/A 120 mm N/A 130 mm
RSS-A-50X200-SUSPENSION UNIT N/A RSS A N/A M12x40 N/A 40 mm N/A 80 mm N/A 50 mm N/A 200 mm N/A 210 mm
RSS-A-50X300-SUSPENSION UNIT N/A RSS A N/A M12x40 N/A 40 mm N/A 80 mm N/A 50 mm N/A 300 mm N/A 310 mm
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1