All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Chain Rider Sets (with hardware) > View Items  

RunRight® Chain Rider Sets (with hardware)

Check up to five results to perform an action.


The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 9 of 9 1 

Part Number

Description 

Adjusting Range (Dim R)

Idler Bolt Size (Dim A)

ANSI Chain Size

Chain Rider Number

Use with Tensioner Size

CAD

68514463941 RCG-ANSI 35-GUIDE MM W/HDWR 19 to 34 mm
0.75 to 1.34
in
M8 41 P3/8-8 RT 11-M CAD Icon (for items table)
68514457726 RCG-ANSI 41-GUIDE IN W/HDWR 19 to 34 mm
0.75 to 1.34
in
3/8" 41 P3/8-8 RT 11 N/A
68514453094 RCG-ANSI 40-GUIDE MM W/HDWR 23 to 41 mm
0.91 to 1.61
in
M10 40 P1/2-10 RT 15/18-M N/A
68514443499 RCG-ANSI 50-GUIDE MM W/HDWR 24 to 39 mm
0.95 to 1.54
in
M10 50 P5/8-10 RT 15/18-M N/A
68514443387 RCG-ANSI 60-GUIDE MM W/HDWR 30 to 61 mm
1.18 to 2.40
in
M12 60 P3/4-12 RT 27-M CAD Icon (for items table)
68514463653 RCG-D-ANSI 35-GUIDE MM W/HDWR 25 to 30 mm
0.98 to 1.18
in
M8 41 P3/8-8 RT 11-M CAD Icon (for items table)
68514463654 RCG-D-ANSI 40-GUIDE MM W/HDWR 30 to 34 mm
1.18 to 1.33
in
M10 40 P1/2-10 RT 15/18-M CAD Icon (for items table)
68514463655 RCG-D-ANSI 50-GUIDE MM W/HDWR 34 to 46 mm
1.34 to 1.81
in
M10 50 P5/8-10 RT 15/18-M N/A
68514463656 RCG-D-ANSI 60-GUIDE MM W/HDWR 40 to 52 mm
1.57 to 2.05
in
M12 60 P3/4-12 RT 27-M N/A
  Results 1 - 9 of 9 1