All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Chain Riders Only (no hardware) > View Items  

RunRight® Chain Riders Only (no hardware)

Check up to five results to perform an action.


The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 10 of 10 1 

Part Number

Description 

For Idler Bolt

ANSI Chain Size

Chain Rider Number

Use with Tensioner Size

CAD

68514485104 RCG-ANSI 35&41-GUIDE MM M8 35/41 P3/8-8 RT11-M CAD Icon (for items table)
68514485105 RCG-ANSI 40-GUIDE MM M10 40 P1/2-10 RT 15/18-M CAD Icon (for items table)
68514485106 RCG-ANSI 50-GUIDE MM M10 50 P5/8-10 RT 15/18-M CAD Icon (for items table)
68514485107 RCG-ANSI 60-GUIDE MM M12 60 P3/4-12 RT 27-M CAD Icon (for items table)
68514485253 RCG-ANSI 31&41-GUIDE IN 3/8" 35/41 P3/8-3/8 RT 11 N/A
68514485254 RCG-ANSI 40-GUIDE IN 1/2" 40 P1/2-1/1 RT 15/18 CAD Icon (for items table)
68514485255 RCG-ANSI 50-GUIDE IN 5/8" 50 P5/8-1/2 RT 15/18 CAD Icon (for items table)
68514485256 RCG-ANSI 60-GUIDE IN 3/4" 60 P3/4-1/2 RT 27 CAD Icon (for items table)
68514483303 RCG-ANSI 80-GUIDE IN 1" 80 P1-3/4 RT 38 N/A
68514480055 RCG-ANSI 100-GUIDE IN 1 1/4" 100 P1-1/4-3/4 RT 38/45 N/A
  Results 1 - 10 of 10 1