Part Number |
Description |
Pitch |
Number of Teeth |
ANSI Chain Size |
Dimension W |
Length (Dim L) |
Sprocket Number |
Use with Tensioner Size |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514484992 | Description N/A T-120BB9-M20 SPROCKET SET | Pitch N/A 1.50 in | Number of Teeth N/A 9 | ANSI Chain Size N/A 120-2 | Dimension W N/A M20 | Length (Dim L) N/A 180 mm | Sprocket Number N/A T120BB9 | Use with Tensioner Size N/A RT 45/50-M |
Add To Cart
Request Quote |