Part Number |
Description |
Pitch |
Number of Teeth |
ANSI Chain Size |
Dimension W |
Length (Dim L) |
Sprocket Number |
Use with Tensioner Size |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514484965 | Description N/A 25BB20-M8 SPROCKET SET | Pitch N/A 0.25 in | Number of Teeth N/A 20 | ANSI Chain Size N/A 25 | Dimension W N/A M8 | Length (Dim L) N/A 45 mm | Sprocket Number N/A 25BB20 | Use with Tensioner Size N/A RT 11-M |
Add To Cart
Request Quote |
|
| 68514484966 | Description N/A 35BB19-M10 SPROCKET SET | Pitch N/A 0.38 in | Number of Teeth N/A 19 | ANSI Chain Size N/A 35 | Dimension W N/A M10 | Length (Dim L) N/A 55 mm | Sprocket Number N/A 35BB19 | Use with Tensioner Size N/A RT 15-M |
Add To Cart
Request Quote |
|
| 68514484967 | Description N/A 40BB18-M10 SPROCKET SET | Pitch N/A 0.50 in | Number of Teeth N/A 18 | ANSI Chain Size N/A 40 | Dimension W N/A M10 | Length (Dim L) N/A 55 mm | Sprocket Number N/A 40BB18 | Use with Tensioner Size N/A RT 15/18-M |
Add To Cart
Request Quote |
|
| 68514484968 | Description N/A 41BB18-M10 SPROCKET SET | Pitch N/A 0.50 in | Number of Teeth N/A 18 | ANSI Chain Size N/A 41 | Dimension W N/A M10 | Length (Dim L) N/A 55 mm | Sprocket Number N/A 41BB18 | Use with Tensioner Size N/A RT 15/18-M |
Add To Cart
Request Quote |
|
| 68514484969 | Description N/A 50BB17-M12 SPROCKET SET | Pitch N/A 0.63 in | Number of Teeth N/A 17 | ANSI Chain Size N/A 50 | Dimension W N/A M12 | Length (Dim L) N/A 80 mm | Sprocket Number N/A 50BB17 | Use with Tensioner Size N/A RT 27-M |
Add To Cart
Request Quote |
|
| 68514484970 | Description N/A 60BB15-M12 SPROCKET SET | Pitch N/A 0.75 in | Number of Teeth N/A 15 | ANSI Chain Size N/A 60 | Dimension W N/A M12 | Length (Dim L) N/A 80 mm | Sprocket Number N/A 60BB15 | Use with Tensioner Size N/A RT 27-M |
Add To Cart
Request Quote |
|
| 68514484971 | Description N/A 60BB15-M20 SPROCKET SET | Pitch N/A 0.75 in | Number of Teeth N/A 15 | ANSI Chain Size N/A 60 | Dimension W N/A M20 | Length (Dim L) N/A 100 mm | Sprocket Number N/A 60BB15 | Use with Tensioner Size N/A RT 38-M |
Add To Cart
Request Quote |
|
| 68514484972 | Description N/A 80BB12-M20 SPROCKET SET | Pitch N/A 1.00 in | Number of Teeth N/A 12 | ANSI Chain Size N/A 80 | Dimension W N/A M20 | Length (Dim L) N/A 100 mm | Sprocket Number N/A 80BB12 | Use with Tensioner Size N/A RT 38-M |
Add To Cart
Request Quote |
|
| 68514484973 | Description N/A 100BB11-M20 SPROCKET SET | Pitch N/A 1.25 in | Number of Teeth N/A 11 | ANSI Chain Size N/A 100 | Dimension W N/A M20 | Length (Dim L) N/A 100 mm | Sprocket Number N/A 100BB11 | Use with Tensioner Size N/A RT 45-M |
Add To Cart
Request Quote |
|
| 68514484974 | Description N/A 120BB9-M20 SPROCKET SET | Pitch N/A 1.50 in | Number of Teeth N/A 9 | ANSI Chain Size N/A 120 | Dimension W N/A M20 | Length (Dim L) N/A 140 mm | Sprocket Number N/A 120BB9 | Use with Tensioner Size N/A RT 45-M |
Add To Cart
Request Quote |
|
| 68514484975 | Description N/A D-35BB19-M10 SPROCKET SET | Pitch N/A 0.38 in | Number of Teeth N/A 19 | ANSI Chain Size N/A 35-2 | Dimension W N/A M10 | Length (Dim L) N/A 55 mm | Sprocket Number N/A D35BB19 | Use with Tensioner Size N/A RT 15-M |
Add To Cart
Request Quote |
|
| 68514484976 | Description N/A D-40BB18-M10 SPROCKET SET | Pitch N/A 0.50 in | Number of Teeth N/A 18 | ANSI Chain Size N/A 40-2 | Dimension W N/A M10 | Length (Dim L) N/A 55 mm | Sprocket Number N/A D40BB18 | Use with Tensioner Size N/A RT 15/18-M |
Add To Cart
Request Quote |
|
| 68514484978 | Description N/A D-50BB17-M12 SPROCKET SET | Pitch N/A 0.63 in | Number of Teeth N/A 17 | ANSI Chain Size N/A 50-2 | Dimension W N/A M12 | Length (Dim L) N/A 80 mm | Sprocket Number N/A D50BB17 | Use with Tensioner Size N/A RT 27-M |
Add To Cart
Request Quote |
|
| 68514484979 | Description N/A D-60BB15-M12 SPROCKET SET | Pitch N/A 0.75 in | Number of Teeth N/A 15 | ANSI Chain Size N/A 60-2 | Dimension W N/A M12 | Length (Dim L) N/A 80 mm | Sprocket Number N/A D60BB15 | Use with Tensioner Size N/A RT 27-M |
Add To Cart
Request Quote |
|
| 68514484980 | Description N/A D-60BB15-M20 SPROCKET SET | Pitch N/A 0.75 in | Number of Teeth N/A 15 | ANSI Chain Size N/A 60-2 | Dimension W N/A M20 | Length (Dim L) N/A 120 mm | Sprocket Number N/A D60BB15 | Use with Tensioner Size N/A RT 38-M |
Add To Cart
Request Quote |
|
| 68514484981 | Description N/A D-80BB12-M12 SPROCKET SET | Pitch N/A 1.00 in | Number of Teeth N/A 12 | ANSI Chain Size N/A 80-2 | Dimension W N/A M20 | Length (Dim L) N/A 120 mm | Sprocket Number N/A D80BB12 | Use with Tensioner Size N/A RT 38-M |
Add To Cart
Request Quote |
|
| 68514484982 | Description N/A D-100BB11-M20 SPROCKET SET | Pitch N/A 1.25 in | Number of Teeth N/A 11 | ANSI Chain Size N/A 100-2 | Dimension W N/A M20 | Length (Dim L) N/A 140 mm | Sprocket Number N/A D100BB11 | Use with Tensioner Size N/A RT 45-M |
Add To Cart
Request Quote |
|
| 68514484983 | Description N/A D-120BB9-M20 SPROCKET SET | Pitch N/A 1.50 in | Number of Teeth N/A 9 | ANSI Chain Size N/A 120-2 | Dimension W N/A M20 | Length (Dim L) N/A 140 mm | Sprocket Number N/A D120BB9 | Use with Tensioner Size N/A RT 45-M |
Add To Cart
Request Quote |
|
| 68514484984 | Description N/A T-35BB19-M10 SPROCKET SET | Pitch N/A 0.38 in | Number of Teeth N/A 19 | ANSI Chain Size N/A 35-2 | Dimension W N/A M10 | Length (Dim L) N/A 70 mm | Sprocket Number N/A T35BB19 | Use with Tensioner Size N/A RT 18-M |
Add To Cart
Request Quote |
|
| 68514484985 | Description N/A T-40BB18-M10 SPROCKET SET | Pitch N/A 0.50 in | Number of Teeth N/A 18 | ANSI Chain Size N/A 40-2 | Dimension W N/A M10 | Length (Dim L) N/A 80 mm | Sprocket Number N/A T40BB18 | Use with Tensioner Size N/A RT 27-M |
Add To Cart
Request Quote |
|
| 68514484987 | Description N/A T-50BB17-M12 SPROCKET SET | Pitch N/A 0.63 in | Number of Teeth N/A 17 | ANSI Chain Size N/A 50-2 | Dimension W N/A M12 | Length (Dim L) N/A 80 mm | Sprocket Number N/A T50BB17 | Use with Tensioner Size N/A RT 27-M |
Add To Cart
Request Quote |
|
| 68514484988 | Description N/A T-60BB15-M12 SPROCKET SET | Pitch N/A 0.75 in | Number of Teeth N/A 15 | ANSI Chain Size N/A 60-2 | Dimension W N/A M12 | Length (Dim L) N/A 120 mm | Sprocket Number N/A T60BB15 | Use with Tensioner Size N/A RT 27-M |
Add To Cart
Request Quote |
|
| 68514484989 | Description N/A T-60BB15-M20 SPROCKET SET | Pitch N/A 0.75 in | Number of Teeth N/A 15 | ANSI Chain Size N/A 60-2 | Dimension W N/A M20 | Length (Dim L) N/A 120 mm | Sprocket Number N/A T60BB15 | Use with Tensioner Size N/A RT 38-M |
Add To Cart
Request Quote |
|
| 68514484990 | Description N/A T-80BB12-M20 SPROCKET SET | Pitch N/A 1.00 in | Number of Teeth N/A 12 | ANSI Chain Size N/A 80-2 | Dimension W N/A M20 | Length (Dim L) N/A 160 mm | Sprocket Number N/A T80BB12 | Use with Tensioner Size N/A RT 45-M |
Add To Cart
Request Quote |
|
| 68514484991 | Description N/A T-100BB11-M20 SPROCKET SET | Pitch N/A 1.25 in | Number of Teeth N/A 11 | ANSI Chain Size N/A 100-2 | Dimension W N/A M20 | Length (Dim L) N/A 160 mm | Sprocket Number N/A T100BB11 | Use with Tensioner Size N/A RT 45/50-M |
Add To Cart
Request Quote |