All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
RunRight® Rubber Suspension Parts Catalog
>
RunRight® Tensioner Devices
>
RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)
>
View Items
RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)
Check up to five results to perform an action.
RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
RunRight® Full Line Catalog
(PDF, 0KB)
Call for Drawing Request
Results Per Page :
25
50
100
200
Results 1 - 25 of 26
1
2
Part Number
Description
Pitch
Number of Teeth
ANSI Chain Size
Dimension W
Length (Dim L)
Sprocket Number
Use with Tensioner Size
68514484965
25BB20-M8 SPROCKET SET
0.25
in
20
25
M8
45
mm
25BB20
RT 11-M
68514484966
35BB19-M10 SPROCKET SET
0.38
in
19
35
M10
55
mm
35BB19
RT 15-M
68514484967
40BB18-M10 SPROCKET SET
0.50
in
18
40
M10
55
mm
40BB18
RT 15/18-M
68514484968
41BB18-M10 SPROCKET SET
0.50
in
18
41
M10
55
mm
41BB18
RT 15/18-M
68514484969
50BB17-M12 SPROCKET SET
0.63
in
17
50
M12
80
mm
50BB17
RT 27-M
68514484970
60BB15-M12 SPROCKET SET
0.75
in
15
60
M12
80
mm
60BB15
RT 27-M
68514484971
60BB15-M20 SPROCKET SET
0.75
in
15
60
M20
100
mm
60BB15
RT 38-M
68514484972
80BB12-M20 SPROCKET SET
1.00
in
12
80
M20
100
mm
80BB12
RT 38-M
68514484973
100BB11-M20 SPROCKET SET
1.25
in
11
100
M20
100
mm
100BB11
RT 45-M
68514484974
120BB9-M20 SPROCKET SET
1.50
in
9
120
M20
140
mm
120BB9
RT 45-M
68514484975
D-35BB19-M10 SPROCKET SET
0.38
in
19
35-2
M10
55
mm
D35BB19
RT 15-M
68514484976
D-40BB18-M10 SPROCKET SET
0.50
in
18
40-2
M10
55
mm
D40BB18
RT 15/18-M
68514484978
D-50BB17-M12 SPROCKET SET
0.63
in
17
50-2
M12
80
mm
D50BB17
RT 27-M
68514484979
D-60BB15-M12 SPROCKET SET
0.75
in
15
60-2
M12
80
mm
D60BB15
RT 27-M
68514484980
D-60BB15-M20 SPROCKET SET
0.75
in
15
60-2
M20
120
mm
D60BB15
RT 38-M
68514484981
D-80BB12-M12 SPROCKET SET
1.00
in
12
80-2
M20
120
mm
D80BB12
RT 38-M
68514484982
D-100BB11-M20 SPROCKET SET
1.25
in
11
100-2
M20
140
mm
D100BB11
RT 45-M
68514484983
D-120BB9-M20 SPROCKET SET
1.50
in
9
120-2
M20
140
mm
D120BB9
RT 45-M
68514484984
T-35BB19-M10 SPROCKET SET
0.38
in
19
35-2
M10
70
mm
T35BB19
RT 18-M
68514484985
T-40BB18-M10 SPROCKET SET
0.50
in
18
40-2
M10
80
mm
T40BB18
RT 27-M
68514484987
T-50BB17-M12 SPROCKET SET
0.63
in
17
50-2
M12
80
mm
T50BB17
RT 27-M
68514484988
T-60BB15-M12 SPROCKET SET
0.75
in
15
60-2
M12
120
mm
T60BB15
RT 27-M
68514484989
T-60BB15-M20 SPROCKET SET
0.75
in
15
60-2
M20
120
mm
T60BB15
RT 38-M
68514484990
T-80BB12-M20 SPROCKET SET
1.00
in
12
80-2
M20
160
mm
T80BB12
RT 45-M
68514484991
T-100BB11-M20 SPROCKET SET
1.25
in
11
100-2
M20
160
mm
T100BB11
RT 45/50-M
Results 1 - 25 of 26
1
2