All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Metric Tensioners - RT SS (Stainless Steel) > View Items  

RunRight® Metric Tensioners - RT SS (Stainless Steel)

Check up to five results to perform an action.


RunRight® RT SS tensioners are for use in the food and pharmaceutical industries. They are manufactured with cast stainless steel housings, arms and inner square. They come with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Compare Items
   
  Results 1 - 5 of 5 1 

Part Number

Description 

Mounting Bolt Size

Outside Diameter (Dim D)

Overall Length (Dim E)

Dimension T

Dimension L

Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)

Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)

CAD

68514485681 RT-SS-11-TENSNR MM M6 x 20 35 mm
1.38
in
51 mm
2.01
in
8.5 mm 90 mm
3.54
in
40 N
9
lb
28 mm
1.1
in
CAD Icon (for items table)
68514463014 RT-SS-15-TENSNR MM M8 x 25 45 mm
1.77
in
64 mm
2.52
in
10.5 mm 112.5 mm
4.43
in
65 N
14.6
lb
34 mm
1.3
in
CAD Icon (for items table)
68514463015 RT-SS-18-TENSNR MM M10 x 30 58 mm
2.28
in
79 mm
3.11
in
10.5 mm 115 mm
4.53
in
180 N
40.5
lb
34 mm
1.3
in
CAD Icon (for items table)
68514463016 RT-SS-27-TENSNR MM M12 x 40 78 mm
3.07
in
108 mm
4.25
in
12.5 mm 155 mm
6.1
in
380 N
85.4
lb
44 mm
1.7
in
CAD Icon (for items table)
68514463017 RT-SS-40-TENSNR MM M16 x 40 100 mm
3.94
in
140 mm
5.51
in
20.5 mm 205 mm
8.07
in
730 N
164.1
lb
60 mm
2.4
in
CAD Icon (for items table)
  Results 1 - 5 of 5 1